Where do I download the mechanical drawings for E5080B Network Analyzer?
The E5080B comes with .step files that can be imported into your modelling application under “Documents & Downloads” below.
Given the multiple variants in hardware options – 1. No. of ports, 2. Receiver Connector type & 3. Interface options, super-set of 3D mechanical drawings are offered (2/4-port, Type N/ 3.5mm/ 2.4mm/ 1.85mm connector, Full interface option with GPIB, AUX, Bias-T).
Refer to the E5080B data sheet in identifying the location of interface ports.
To download, right-click on the file and select “Save Target As…”.
Unzip/ extract the zip file.
To view the *.step file, you have to use your own licensed CAD tool.
The *.step files are provided “As Is” without warranty.
No support is available for using the CAD software tools for these files.
To download the Mechanical Drawing for E5080B-2port-9G-Bias-T-GPIB-AUX click here.
To download the Mechanical Drawing for E5080B-2port-20G-Bias-T-GPIB-AUX click here.
To download the Mechanical Drawing for E5080B-4port-9G-Bias-T-GPIB-AUX click here.
To download the Mechanical Drawing for E5080B-4port-20G-Bias-T-GPIB-AUX click here.
To download the Mechanical Drawing for E5080B-2port-44G-Bias-T-GPIB-AUX click here.
To download the Mechanical Drawing for E5080B-2port-53G-Bias-T-GPIB-AUX click here.
To download the Mechanical Drawing for E5080B-4port-44G-Bias-T-GPIB-AUX click here.
To download the Mechanical Drawing for E5080B-4port-53G-Bias-T-GPIB-AUX click here.
To download the Mechanical Drawing for E5080B-2port-26.5G-GPIB click here.
To download the Mechanical Drawing for Rack Mount Kit 1CM/1CP click here.