Configuration Guides
Introduction
Keysight’s mmWave 5G non-signaling solution addresses over-the-air (OTA) testing of a broad range of 5G modules. It reduces system cost and development time with a streamlined approach built around a test head that can be re-used across multiple Keysight platforms. The wideband transceiver also ensures consistent results across your workflow, and your product lifecycle, by using proven Keysight X-Series measurement applications that run on most of Keysight’s analysis solutions.
Within the system, a wideband transceiver provides access to IF and serves as the foundation of a flexible mmWave test solution. Adding one mmWave transceiver provides tunable access to the four bands 3GPP has defined at 28 (two), 39 and 40 GHz. The solution can also be configured with a chamber for OTA testing.
Overview
This configuration guide contains a step-by-step process to help you configure your E7760B wideband transceiver and M1740A mmWave transceiver for 5G hardware with software, accessories and services as a solution for testing 5G at mmWave frequencies.
The E7760B wideband transceiver is the foundation for the solution providing intermediate frequency (IF) input and output ports for stimulation and measurement of your device under test (DUT). It also sends and receives signals from the M1740A mmWave transceiver for 5G which provides frequency conversion to and from mmWave. Both the E7760B and the M1740A are required for the mmWave 5G solution.
Flexible Software Licensing and KeysightCare Software Support Subscriptions
Keysight offers a variety of flexible licensing options to fit your needs and budget. Choose your license term, license type, and KeysightCare software support subscription.
License Terms
Perpetual – Perpetual licenses can be used indefinitely.
Time-based – Time-based licenses can be used through the term of the license only (6, 12, 24, or 36 months).
License Types
Node-locked – License can be used on one specified instrument/computer.
Transportable – License can be used on one instrument/computer at a time but may be transferred to another using Keysight Software Manager (internet connection required).
USB Portable – License can be used on one instrument/computer at a time but may be transferred to another using a certified USB dongle (available for additional purchase with Keysight part number E8900-D10).
Floating (single site) – Networked instruments/computers can access a license from a server one at a time. Multiple licenses can be purchased for concurrent usage.
KeysightCare Software Support Subscriptions
Perpetual licenses are sold with a 12 (default), 24, 36, or 60-month software support subscription. Support subscriptions can be renewed for a fee after that.
Time-based licenses include a software support subscription through the term of the license.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.