Supported Platforms
The following table lists the supported 64-bit platforms for EM Design. For information related to older releases, see Supported Platforms for Previous Releases.
Operating System and Version | Windows 7 | Windows 10 | Windows 11 | RedHat Linux RHEL6 | RedHat Linux RHEL7 | RedHat Linux RHEL8 | SuSe Linux SLES11 | SuSe Linux SLES12 |
---|---|---|---|---|---|---|---|---|
EMPro 2019 | ||||||||
EMPro 2020, 2020 Update 1 | ||||||||
EM Design 2021, 2021 Update 1.0/2.0 | ||||||||
EM Design 2022 | ||||||||
EM Design 2023, 2023 Update 0.1 | ||||||||
EM Design 2023 Update 0.2 |
For details on the generalized operating system roadmap, refer to http://www.keysight.com/find/eesof-platforms. |
Legend | Description |
---|---|
Supported | |
Unsupported |
Overview
Content Tools
ThemeBuilder
Apps