Column Control DTX

InfiniiVision Software Ordering Guide

Configuration Guides

InfiniiVision Software Ordering Guide

Application Specific Software Products

Five application-focused software packages, as well as a value-priced ultimate bundle package, are supported in InfiniiVision X-Series oscilloscopes. Applications areas supported include Automotive, Aerospace & Defense, Embedded Design, Power Testing, and USB 2.0. Unlike other oscilloscope software products in the market, you don’t need to worry about which protocol or features you need to pick first. All you need is to pick the application for your current and anticipated projects.

Multiple automotive serial bus protocols and features are often required to test automotive serial bus systems. With the InfiniiVision D3000AUTB automotive package (for InfiniiVision 3000T/G X-series), you can get all automotive-related trigger, decode and analysis features you need, including CAN, CAN FD, LIN, SENT, CXPI, FlexRay, Manchester, NRZ, Mask, and FRA (Bode plots). Moreover, the cost for this package is extremely affordable and priced similar to single protocol software options from other oscilloscope vendors.

If you are working with embedded designs, triggering on and decoding I2C, SPI, and UART/RS232/RS485 may be required. Although support for just one protocol may be needed today, it can be annoying if you need to purchase support for additional protocols for future projects. The D3000GENB embedded software package (for InfiniiVision 3000T/G X-series) also supports USB PD, Audio (I2S), Enhanced HDTV video analysis and frequency response analysis (Bode plots).

This document provides an overview of each InfiniiVision software package with direct links to dedicated software package data sheets that provides additional information for each application.

Automotive Software Packages

The Automotive Software Package for Keysight’s InfiniiVision oscilloscopes enables protocol triggering and decode for a broad range of the most common automotive serial buses used today for power train and body control and monitoring. This package also enables other advanced analysis capabilities including eye-diagram mask testing and frequency response analysis (gain and phase Bode plots) to help test and debug automotive electronic systems.

Aero Software Packages

The Aero Software Package for Keysight’s InfiniiVision oscilloscopes enables protocol triggering and decode for the MIL-STD 1553 and ARINC 429 serial buses. This package also enables other advanced analysis capabilities including eye-diagram mask testing, enhanced HDTV video analysis, and frequency response analysis (Bode plots) to help test and debug electronic systems found in the aerospace & defense industries.

Embedded Software Packages

The Embedded Software Package for Keysight’s InfiniiVision oscilloscopes enables protocol triggering and decode for a broad range of the most common serial buses used today for embedded and mixedsignal designs. This package also enables other advanced analysis capabilities including mask testing, enhanced HDTV video analysis, and frequency response analysis (Bode plots) to help test today’s embedded designs. All features included in this package are standard on the InfiniiVision 3000G XSeries.

Power Software Packages

The Power Software Package for Keysight’s InfiniiVision oscilloscopes enables a broad range of automated power supply characterization measurements including critical frequency response measurements such as power supply rejection ratio (PSRR) and control loop response. This package also enables hardware-based pass/fail mask testing and USB PD triggering and decode.

USB Software Packages

The USB Software Package for Keysight’s InfiniiVision oscilloscopes enables USB 2.0 low-, full-, and hispeed protocol triggering and decode, as well as USB PD (Power Delivery) trigger and decode. This package also enables other advanced analysis capabilities including USB 2.0 automated signal quality testing, jitter analysis (6000 X-Series only, mask testing, and frequency response analysis (Bode plots) to help test and debug high-speed digital signals, such as USB 2.0.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX