How do I upgrade my N9933B/34B/35B/36B/37B/38B FieldFox Handheld Microwave Spectrum Analyzer?
30-Day Free Trial Options License for FieldFox Handheld Analyzers
- Redeem FREE 30-day trial option license for your existing FieldFox handheld analyzer.
- Evaluate the full-featured version of FieldFox capability with no functionality restrictions.
- Trial period begins when the license is issued through the Keysight Software Licensing website and is non-renewable.
- One 30-day trial license for each option/capability per instrument.
- Certain options may require prerequisite option(s) to function, please check additional requirements for more information.
- Be sure your instrument is current with the latest firmware release to take advantage of the latest functions and capabilities.
If you are ready to redeem a free 30-day trial license, please select the option trial and complete the short redemption form. You will be prompted for serial number for the specific instrument you will be using.
Option License Upgrades for FieldFox Handheld Analyzers
- Most of the N9933B/34B/35B/36B/37B/38B FieldFox Handheld Microwave Analyzer options are available for post-sale retrofit.
- The table below provides an Installation Note for each upgrade. The installation note includes a list of the performance verification tests and adjustments required as well as the test equipment and test software necessary to complete the upgrade. In most cases the instrument will need to be sent to and Keysight Service Center.
- Hardware upgrades may require that a minimum firmware is already installed. Up-to-date firmware can be downloaded for free from FieldFox - Firmware.
- Upgrades may also require the redemption and installation of a license key before they will be activated. Once a redemption certificate is received, the license key(s) can be redeemed at the Software License Redemption Website.
- Required adjustments for all options are performed for new instruments before shipment from the factory. Upgrades installed during the first 12 months of use do not require testing or adjustment. When an option is added to an instrument after it has been in service for more than 12 months, annual calibration is recommended for some options to insure specified performance.
Description | Option | Model Number | Option Trial | Order option upgrade as | Installation Note | Upgrade Contents | Minimum Firmware | Adjustments Required | Additional Requirements | Incompatible With | Installed By - Estimated Time |
---|---|---|---|---|---|---|---|---|---|---|---|
CAT/Network Analysis | |||||||||||
Reflection meas. (RL,VSWR and scalar meas.) | 320 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-320 Trial | N993xBU-320 | Software, License key | ≥A.11.25 | None | Required option: 220 - N9938B specifically requires option 100 - Option 100 is only available on N9938B at time of purchase. It is not available as a trial/upgrade | None | Customer - 0.5 Hrs | |
Spectrum Analyzer | |||||||||||
Extended Range Transmission Analysis (ERTA) | 209 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-209 Trial | N993xBU-209 | Software, License key | ≥A.11.25 | None | Required option: 220 Optional options: 235 & 307 *Option 235: The optional pre-amplifier is only necessary on the FieldFox being used as the receiver. * Option 307: GPS is only necessary for optimizing measurement dynamic range for high loss devices and is not necessary for basic operation. Requires 2 FieldFoxes | None | Customer - 0.5 Hrs | |
Tracking generator | 220 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-220 Trial | N993xBU-220 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs | |
Pre-amplifier | 235 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-235 Trial | N993xBU-235 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs | |
Interference analyzer and spectrogram | 236 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-236 Trial | N993xBU-236 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs | |
Spectrum analyzer time gating | 238 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-238 Trial | N993xBU-238 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs | |
Channel Scanner | 312 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-312 Trial | N993xBU-312 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs | |
Real-time spectrum analyzer | 350 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-350 Trial | N993xBU-350 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs | |
I/Q Analyzer | 351 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-351 Trial | N993xBU-351 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs | |
Indoor and outdoor mapping | 352 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-352 Trial N9934B-352 Trial N9935B-352 Trial N9936B-352 Trial N9937B-352 Trial N9938B-352 Trial | N993xBU-352 | Software, License key | ≥A.11.50 | None | None | None | Customer - 0.5 Hrs | |
IQ Streaming | 353 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-353 Trial N9934B-353 Trial N9935B-353 Trial N9936B-353 Trial N9937B-353 Trial N9938B-353 Trial | N993xBU-353 | Software, License key | ≥A.12.31 | None | Required option: 351 | None | Customer - 0.5 Hrs | |
Analog Demodulation | 355 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-355 Trial | N993xBU-355 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs | |
Noise Figure (NF) | 356 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-356 Trial | N993xBU-356 | Software, License key | ≥A.11.25 | None | Required option: 235 and 309 | None | Customer - 0.5 Hrs | |
EMF measurements | 358 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-358 Trial N9934B-358 Trial N9935B-358 Trial N9936B-358 Trial N9937B-358 Trial N9938B-358 Trial | N993xBU-358 | Software, License key | ≥A.11.50 | None | Required options: None *Also requires triaxial antenna | None | Customer - 0.5 Hrs | |
EMI measurements | 361 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-361 Trial N9934B-361 Trial N9935B-361 Trial N9936B-361 Trial N9937B-361 Trial N9938B-361 Trial | N993xBU-361 | Software, License key | ≥A.12.31 | None | None | Customer - 0.5 Hrs | ||
Over-the-Air (OTA) LTE FDD | 370 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-370 Trial | N993xBU-370 | Software, License key | ≥A.11.25 | None | Option 233, 307. Recommend 235 | None | Customer - 0.5 Hrs | |
Over-the-Air (OTA) LTE TDD | 371 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-371 Trial N9934B-371 Trial N9935B-371 Trial N9936B-371 Trial N9937B-371 Trial N9938B-371 Trial | N993xBU-371 | Software, License key | ≥A.12.15 | None | Option 307. Recommend 235 | None | Customer - 0.5 Hrs | |
Over-the-Air (OTA) 5GTF | 377 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-377 Trial | N993xBU-377 | Software, License key | ≥A.11.25 | None | Option 233, 307. Recommend 235 | None | Customer - 0.5 Hrs | |
Over-the-Air (OTA) 5G NR | 378 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-378 Trial N9934B-378 Trial N9935B-378 Trial N9936B-378 Trial N9937B-378 Trial N9938B-378 Trial | N993xBU-378 | Software, License key | ≥A.11.50 | None | Required options: B10, 307 *FR2 frequencies above 26.5 GHz require an external mixer | None | Customer - 0.5 Hrs | |
Power Measurements | |||||||||||
USB power sensor meas, versus frequency | 208 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-208 Trial | N993xBU-208 | Software, License key | ≥A.11.25 | None | Required option: 302 | None | Customer - 0.5 Hrs | |
USB power sensor support | 302 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-302 Trial | N993xBU-302 | Software, License key | ≥A.11.25 | None | Use with power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox | None | Customer - 0.5 Hrs | |
Built-in power meter | 310 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-310 Trial | N993xBU-310 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs | |
Enable pulse measurement capability | 330 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-330 Trial | N993xBU-330 | Software, License key | ≥A.11.25 | None | Use with peak power sensor. List of compatible sensors available from www.keysight.com/find/usbsensorsforfieldfox | None | Customer - 0.5 Hrs | |
System Features | |||||||||||
Remote control capability | 030 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-030 Trial | N993xBU-030 | Software, License key | ≥A.11.25 | None | Requires an iOS device | None | Customer - 0.5 Hrs | |
GPS receiver function | 307 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-307 Trial | N993xBU-307 | Software, License key | ≥A.11.25 | None | Use with external GPS antenna. Recommended GPS antenna such as N9910X-825 | None | Customer - 0.5 Hrs | |
DC bias variable-voltage source | 309 | N9933B N9934B N9935B N9936B N9937B N9938B | N9933B-309 Trial | N993xBU-309 | Software, License key | ≥A.11.25 | None | None | None | Customer - 0.5 Hrs |
For more information about Keysight Fieldfox series, please visit FieldFox Handheld RF and Microwave Analyzers.