Choose a country or area to see content specific to your location
Data Sheets
Definitions and Conditions
Unless otherwise noted, this data sheet applies to eight transmitters and four receiver port E7515B units with serial numbers ending with 5951xxxx or greater.
The test set will meet its specifications when
The test set is within its calibration cycle.
The test set has been stored at an ambient temperature within the allowed operating range for at least two hours before being turned on; if it had previously been stored at a temperature range inside the allowed storage range, but outside the allowed operating range.
The test set has been turned on for at least 30 minutes.
Specifications
Specifications describe the performance parameters covered by the product warranty and are valid from 20 to 30 ºC unless otherwise noted.
Typical
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 95 percent of the units exhibit with a 95 percent confidence level. This data, shown in italics, does not include measurement uncertainty, and is valid only at room temperature, 23 °C.
Nominal
Nominal values indicate expected performance or describe product performance that is useful in the application of the product but are not covered by the product warranty.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.