Column Control DTX

E1968A GSM/GPRS/EGPRS Test Application

Technical Overviews

Technical Overview

Accelerate production of high volume quality phones at the lowest possible cost

Flexible

- The E1968A includes all essential connection types and signaling options necessary for a complete GSM/GPRS/ EGPRS/E-EDGE manufacturing test solution

- Some licensed feature options can also be used in R&D and reduce your R&D cycle fast

- Digital ORFS – up to 20x faster

- Dynamic power – fast automatic signaling and non-signaling method for Tx output power calibration

- Phase and amplitude versus time (PAvT) – measurement for calibration of polar modulated devices

- Fast device tune (FDT) – faster simultaneous mobile phone Rx and Tx calibration (based on typical test plan)

- Discontinuous timeslot TXP – supports simultaneous power measurement for up to 7 timeslots, reduces phone calibration time

Key features

- PAvT and IQ capture functionality

- Enhanced fast device calibration across level and frequency simultaneously

- E-EDGE2-A signaling and measurement

- VAMOS type I and type II solutions for mobile R&D and manufacturing

- Test mode BER reduces your BER measurement time in production without setting up a call connection; MS calculated BER separates the Rx from Tx test and reduces Rx test time through multi-phone test scenario

- Class 45 feature enables simultaneous Tx and Rx measurement of all bursts up to 6 uplink timeslots

- Real-time audio codec and DAI interface

- Free text-type SMS functionality and licensed full functionality SMS

- Single channel GPS source

- FM radio source allows easy FM radio phone calibration in production

- 2-box voice handover between GSM and W-CDMA

GSM/GPRS/EGPRS/E-EDGE Signaling and Base Station Emulation

The E1968A GSM/GPRS/EGPRS/E-EDGE mobile test application gives you the test solution designed especially for your GSM/GPRS/EGPRS test requirements of transceivers and wireless terminals by delivering speed and flexibility needed for high-volume, automated production-test environments.

Since this solution is based on the high-performance E5515C/E (8960) wireless communications test set, you get speed and concurrent measurement capabilities, providing immediate benefits that translate into a competitive advantage for mobile phone manufacturers. This significantly cuts test times, helping reduce the manufacturing cost per phone.

Audio functionality

- Choice of speech encoded on downlink TCH: none, echo, 300 Hz sine, 1 kHz sine, 3 kHz sine, or PRBS-9, PRBS-15, multi-tone, or custom

- GSM analog audio measurement (audio level, distortion, frequency, SINAD)

- Uplink and downlink audio measurement with real-time audio codec and DAI

- PESQ measurement

Receiver measurements

- GSM fast BER via loopback type C

- GSM BER via loopback type A and B

- GPRS/EGPRS multislot BER

- GPRS/EGPRS multislot block error ratio (BLER)

- MS calculated BER

- Test mode BER

- EGPRS2-A 16QAM/32QAM BEP report

Transmitter measurements

- GPRS/EGPRS multislot transmit power

- EGPRS multislot-tolerant transmit power

- 8PSK multislot-tolerant modulation accuracy (peak, rms, 95th percentile and sample EVM; frequency, magnitude and phase errors; origin offset suppression; IQ imbalance)

- GMSK multislot-tolerant frequency error

- GMSK multislot-tolerant phase error (peak and rms with confidence limits)

- Multislot power versus time (burst mask comparison with settable masks)

- Burst timing error with signaling

- Burst timing error under test mode

- Multislot-tolerant output RF spectrum due to modulation and switching

- ORFS measurement in time domain

- IQ tuning

- GSM decoded audio level

- Dynamic power

- Phase and amplitude versus time (PAvT)

- IQ capture

- Fast device tune (FDT)

- AM-PM timing offset

- Discontinuous timeslot TXP measurement

- 8PSK/16QAM measurement

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX