Data Sheets
D9010EMBP
Embedded protocol decode and trigger software for Infiniium oscilloscopes
Introduction
D9010EMBP works on all Infiniium oscilloscopes and includes protocol decode and trigger for USB 1.x and 2.0, eUSB2, USB HSIC, USB-PD, eUSB2, PCI Express Gen1 and Gen2, 10/100 Mbps Ethernet, and DisplayPort 2.1 AUX Channel.
Product Overview
This document is designed to help you understand what is available in D9010EMBP. For assistance in using the software, please reference the latest user’s guide, programmer’s guides, and online help for Infiniium available on Keysight.com.
Embedded serial bus interfaces are widely used today in electronic designs for communication. In many designs, these serial buses tend to provide content-rich points for debugging and testing. Extend your scope capability with the D9010EMBP embedded serial protocol triggering and decoding application! This application makes it easy to debug and test designs that include embedded serial protocols using Infiniium oscilloscopes. Get access to a rich set of integrated protocol-level triggers specific to each serial bus. When serial triggering is selected, the application enables special real-time triggering hardware inside the scope.
Hardware-based triggering ensures that the scope never misses a trigger event when armed. This hardware takes signals acquired using either scope or digital channels and reconstructs protocol frames. It then inspects these protocol frames against specified protocol-level trigger conditions and triggers when the condition is met.
USB 2.0 / eUSB2
Low- and full-speed
USB 1.x runs at 1.5 Mbps (low-speed) and 12 Mpbs (full-speed). Decoding for USB 1.x is located in the Protocol Decode menu under USB 2.0, as the 1.x standards were absorbed into USB 2.0 upon its release. Analog and digital channels, as well as waveform memory and math, can be selected as sources for D+ and D-. Single-ended probes must be used for 1.x trigger and decode on analog channels. Users have access to an auto-setup key that will configure the oscilloscope for decoding and triggering. D9010EMBP provides not only decode, but also listing window view, software searching, and trigger on search.
High-speed
USB 2.0 runs at 480 Mbps. Analog and digital channels, as well as waveform memory and math, can be selected as sources for D+ and D-. Differential probes must be used for 2.0 trigger and decode on analog channels, and oscilloscopes with 2.5 GHz or greater bandwidth are recommended. Users have access to an auto-setup key that will configure the oscilloscope for decoding and triggering. D9010LSSP provides not only decode, but also listing window view, software searching, and trigger on search.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.