Choose a country or area to see content specific to your location
Brochures
Long-awaited mmWave Low-loss Dielectric Material Test Solution
Easy to use and highly repeatable measurements up to 80 GHz
• Very high Q resonators enable low loss material test for 5G and other demanding mmWave applications.
• Easy operation for excellent repeatability and test efficiency regardless of operator skills.
• Complies with IPC test method TM-650 2.5.5.13.
Configuration
N1500A materials measurement suite option 007 and USB license dongle are required. Two RF cables for network analyzer connection and a control PC are also required.
Test software
Permittivity measurement software is available for efficient measurement. It controls the Keysight Technologies network analyzer and automatically acquires the necessary parameters, then outputs the complex relative permittivity. The N1500A materials measurement suite option 007- resonant cavity method for split cylinder resonators - supports N1501AKEAD-7xx split cylinder resonators.
Test sample requirements
A thin flat plate sample is required for split cylinder measurements.
Size
Recommendation for accurate measurement and easy handling: 10 GHz: 62 mm x 75 mm, 20 GHz - 80 GHz: 34 x 45 m
Thickness
We recommend a thickness of about 100 µm. The typical maximum thickness is shown in the chart below. In the case of relatively high loss materials, tan δ > 0.01 for example, a sample may need to be significantly thinner than the limit in the chart
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.