Data Sheets
D9110USBP USB 2.0, eUSB2, USB 3.x, USB4, DisplayPort 2.1 AUX Protocol Trigger and Decode
for Infiniium Oscilloscopes
Introduction
The D9110USBP software package for Infiniium oscilloscopes gives you the ability to trigger and decode on all speeds of USB signals: USB 2.0, eUSB2, USB 3.x, USB4, and DisplayPort 2.1 AUX Channel. Support for future specifications will be added for those with an active support subscription.
Product Overview
This document is designed to help you understand what is available in D9110USBP. For assistance in using the software, please reference the latest user’s guide, programmer’s guides, and online help for Infiniium available on Keysight.com.
This application makes it easy to debug and test designs that include USB and DisplayPort protocols using Infiniium oscilloscopes. Get access to a rich set of integrated protocol level triggers specific to each serial bus. When serial triggering is selected, the application enables special real-time triggering hardware inside the scope.
Hardware-based triggering ensures that the scope never misses a trigger event when armed. This hardware takes signals acquired using either scope or digital channels and reconstructs protocol frames. It then inspects these protocol frames against specified protocol-level trigger conditions and triggers when the condition is met.
USB 2.0 / eUSB2
Low-speed and full-speed
USB 1.x runs at 1.5 Mbps (low-speed) and 12 Mpbs (full-speed). Decoding for USB 1.x is located in the Protocol Decode menu under USB 2.0, as the 1.x standards were absorbed into USB 2.0 upon its release. Analog and digital channels, as well as waveform memory and math, can be selected as sources for D+ and D-. Single-ended probes must be used for 1.x trigger and decode on analog channels. Users have access to an auto-setup key that will configure the oscilloscope for decoding and triggering. D9110USBP provides not only decode, but also listing window view, software searching, and trigger on search.
High-speed
USB 2.0 runs at 480 Mbps. Analog and digital channels, as well as waveform memory and math, can be selected as sources for D+ and D-. Differential probes must be used for 2.0 trigger and decode on analog channels, and oscilloscopes with 2.5 GHz or greater bandwidth are recommended. Users have access to an auto-setup key that will configure the oscilloscope for decoding and triggering. D9110USBP provides not only decode, but also listing window view, software searching, and trigger on search.
USB 3.x
The specifications for USB 3.x are moving fast, having already progressed to a second generation of USB 3.2. D9110USBP supports trigger, decode, and search for USB 3.0, 3.1 generations 1 and 2, and 3.2 generations 1 and 2. Along with traditional triggering and decoding on the host of commands, packets and payloads, D9110USBP also allows you to decode the low-level handshakes that negotiate data rates between devices.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.