Column Control DTX

M809256PA OIF-CEI CEI-56G Pre-Compliance Receiver Test Application

Data Sheets

M809256PA

OIF-CEI CEI-56G Pre-Compliance Receiver Test Application

Key Features

  • Supported Standards are CEI-56G-VSR PAM4 for host and module 18 to 29 GBaud 
  • Guided setup, automated stress signal calibration and pre-compliance measurement 
  • Same look and feel as TX compliance test SW 
  • CEI-56G-VSR PAM4 implemented according to draft 13, (crosstalk calibration at TP4 and TP1a according to draft 11) 
  • HTML test report 
  • Data Analytics Enabled 
  • M809256PA-1FP fixed node locked license includes 12 months of update service and support

Description

The M809256PA receiver test application is designed to assist and simplify the stress signal calibration used for testing the inputs of OIF-CEI CEI-6G-VSR PAM4 capable hosts and modules. It reduces user interaction to a minimum and performs all required calibration routines and compliance testing automatically by remote controlling all required instruments. The test application utilizes the same frame work for the graphical user interface like most of Keysight transmitter test applications reducing training time by providing a common look and feel. When a user is required to perform setup changes, the user is guided by diagrams as well as text to minimize errors. OIF-CEI CEI-56G-VSR PAM4 defines the stress signal through a mated host compliance board (HCB) and module compliance board (MCB) connection. Both the receiver side as well as the transmitter side do have equalization capabilities. The definition of the stress signal assumes an optimized link. Therefore, the transmitter of the receiver test equipment as well as the receiver of the signal measurement device must be optimized for the given stress channel. This must be done iteratively for each test setup. The standard requires the transmitter equalization (TxEQ) to be kept as small as possible to increase the stress on the device under test’s receiver (DUT RX). This process is very time consuming. The M809256PA Receiver test application performs this task automatically. Results of the individual calibration steps and tests are presented in tabular form as well as graphical form where appropriate. Calibrations and test results can be stored in projects and recalled at a later point in time. The application can generate an HTML based test report.

Calibrations and Tests Covered by M809256PA Pre-Compliance Receiver Test Application

Connect:

  • MCB and HCB 
  • X-Talk Generator Data Out 2 P/N to TPI P/N of MCB 
  • Termination via 50 Ohm to TPIaP/N of HCB 
  • Victim Generator Data Out 1 P/N to TP4aP/N of HCB 
  • Oscilloscope CVH1/CH2 to TP4 P/N of MCB 
  • Victim Generator Clk Out 1 to Aux Input of Oscilloscope

All calibration steps are automated. The test application prompts the user when user interaction is required for connecting the test setup. Detailed connection diagrams and instructions are provided by the test application.

  • CEI-56G-VSR host and module 
    • Calibrations are implemented according to OIF-CEI CEI-56G-VSR PAM4 draft 13 except for the crosstalk calibration at TP4 which is implemented according to draft 11. 
      • Crosstalk amplitude and transition time 
      • Victim lane amplitude 
      • Victim lane UUGJ 
      • Victim lane SJ 
      • Stressed eye 
    • Test is implemented according to IEEE 802.3bs draft 3.5 
      • Stressed input 
      • Voltage tolerance

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX