Data Sheets
M9470A PXIe 50W RF Interface Module
100 kHz to 6 GHz
Introduction
The Keysight M9470A is a PXIe 2-slot, RF extension module for the M9421A VXT Transceiver PXIe module to implement frequency coverage for RF radio transmitter and receiver testing. Frequency coverage from 100 kHz to 6 GHz and up to 160 MHz of bandwidth. The M9470A is well suited for RF signals used with Land Mobile Radios (LMR) and Military Communication Systems (MilCom) plus commercial connectivity standards (WLAN, LTE, Bluetooth®) needing wide bandwidths for newer radios. The M9470A has a 50-watt switchable attenuator for high power and low power paths along with a high performance Frequency Reference used with the PXIe system. The M9470A is only compatible with the M9421A VXT Transceiver PXIe module.
Features
Applications
Customer values
Recommended best practices in use
Software applications/platform
The M9470A is only supported by the M8920A using N9093EM0E Radio Test Software and other XSeries Applications currently supported on the M8920A.
Technical specifications and characteristics
Specification
The warranted performance of a calibrated instrument that has been stored for a minimum of 2 hours within the operating temperature range of 0 – 55 °C and after a 60-minute warm up period.
Typical
The characteristic performance, which 80% or more of manufactured instruments will meet. This data is not warranted, does not include measurement uncertainty, and is valid only at room temperature (approximately 23 °C).
Nominal
The mean or average characteristic performance, or the value of an attribute that is determined by design such as a connector type, physical dimension, or operating speed.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.