Column Control DTX

Developing IEEE 1687 Tests on N1125A x1149 Boundary Scan Analyzer

Application Notes

The IEEE 1687 standard defines access mechanism for on-chip embedded instrumentation (IP) inside a chip. These embedded instruments are accessed via IEEE 1149.1 test access port (TAP) specifically aimed at using the TAP to configure, operate and test on-chip embedded instruments. With the widespread use of embedded instrumentation for Built-In Self-Test (BIST) engine, complex I/O characterization and device calibration, IEEE 1687 finds prominence. IEEE 1687 fulfills standardization of access and management of the embedded instruments with an efficient and orderly process for the preparation of tests to access and control instruments, unlike custom implementations.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX