Choose a country or area to see content specific to your location
Product Fact Sheets
Product Fact Sheet
Keysight Automotive Ethernet 100BASE-T1 Separation Solutions
To accompany N8847A Automotive Ethernet Protocol Triggering and Decode Application used on S-Series oscilloscopes.
An automotive Ethernet operates as a full-duplex communication link over one twisted pair. However, both the decoding of the protocol and analysis of link signal quality required that each link direction be looked at separately and independently. Keysight offers two different solutions to separate and give access to both link directions. One solution is intended for protocol analysis only, while the other allows both protocol analysis and detailed signal quality analysis.
Automotive Ethernet signals are transmitted in both directions simultaneously on a single-pair cable. That’s why the Automotive Ethernet waveform observed on the scope is chaotic.
Separating bi-directional signals for decode
The Wilder Technologies EEE fixture provides an RJ45 interface to the link’s endpoints in both directions. Differential SMA’s provide directional pickoff ability into the oscilloscope. The signal presented to the scope can be used for protocol decoding.
Separating bi-directional signals without degrading signal quality
Loss and latency are characterized and accounted for through the entire signal path. This allows for meaningful signal characterization, as well as protocol decode, of each direction in an active link.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.