Starting Download..
save Save

What cable do you recommend for the M9203A I/O and Sync connectors?

Keysight Cable U5300A-102M9203A I/O and Sync ports use female MMCX (micro-miniature coaxial) connectors. These are small push-fit connectors with a lock-snap mechanism, and by their nature are not intended to be used in applications with a high connect/disconnect cycle rate.

To minimize the risk of connector damage, and reduce wear and tear, Keysight cable U5300A-102 is recommended for converting the MMCX connection to a BNC connection. This is a 1 meter long cable, with MMCX (male) to BNC (male) connectors.

One U5300A-102 cable is included with every M9203A order, and additional cables can be purchased from Keysight if required.

For more information about coaxial connectors, please visit Keysight Adapters and Connectors.

Was this helpful?


Didn't find what you're looking for?