What are the Memory Information and Procedures of the E8404A ?
Date: 04-13-2018
Memory Type: Static RAM | Memory Size: 512K x 16 |
Memory Function: This memory contains the most recent values of these parameters This is the operating system RAM for the main processor |
|
User Modifiable (Y/N): Y | Volatile (Y/N): Y |
Memory Erase Processes: Power cycle the product (i.e. turn OFF and then turn back ON) |
Memory Type: Static RAM | Memory Size: 64K x 16 |
Memory Function: |
|
User Modifiable (Y/N): Y | Volatile (Y/N): Y |
Memory Erase Processes: |
Memory Type: Battery backed Static RAM | Memory Size: 8K x 8 |
Memory Function: |
|
User Modifiable (Y/N): Y | Volatile (Y/N): N |
Memory Erase Processes:
To clear the calibration and the Critical System info do:
i.e. DIAG:BIRTH 2004,3,1 set to March 1, 2004 |
X Sanitization process is documented above
• Sanitization process could be available with engineering resources
• Sanitization process is not possible (i.e. sanitize the product by destruction)