Column Control DTX

5G NR (New Radio) and NR V2X X-Series Measurement App, Multi-Touch UI

Technical Overviews

5G NR (New Radio) and NR V2X X-Series Measurement App, Multi-Touch UI

N9085EM0E and E9085EM0E for 5G NR

N9085EM4E and E9085EM4E for NR V2X

  • Perform 5G NR (New Radio) base station (gNB) and user equipment (UE) transmitters one-button RF conformance tests as defined by 3GPP specifications Release 15 (XA20~XA28), Release 16 (XA29~XA34), and Release 17 (XA35)
  • Perform NR V2X measurement as defined by 3GPP Rel-16
  • Support 5G NR both TDD and FDD test cases
  • Support multiple component carriers (CCs) with simultaneous or sequential acquisition
  • Analyze 5G NR coexistence with LTE through dynamic spectrum sharing (DSS)
  • Support NR-U, eDSS and eMIMO defined in 3GPP Release 16
  • Support the customer IQ constellation (i.e. 8/32PSK, 16/32APSK) and time scale factor for extended bandwidth on early 6G research
  • Support DL FR1 NR-TM2b & 3.1b (1024 AQAM) defined in Release 17
  • Support FR2-2: 800 MHz, 1600 MHz and 2000 MHz channel bandwidth defined in Release 17
  • Support large frequency error lock/tolerant range for Release 17 Non-Terrestrial Network (NTN) use cases
  • Use multi-touch user interface and SCPI remote interface
  • Extend test assets with transportable licenses between X-Series signal analyzers with multi-touch UI
  • Support 5G NR SCPI recorder requiring the Core SW license N9060ES1E version date above 2022.0801
  • X-app supports the tiered models with N9085EM0E for UXA/PXA, and E9085EM0E for MXA/VXT. The higher tiered X-app models can run at the lower platforms, which means N9085EM0E can run on all platforms, but E9085EM0E can only run on MXA/VXT.

5G NR (New Radio) Measurement Applications

The 5G NR measurement applications transform the X-Series signal analyzers with multi-touch into standards-based RF transmitter testers. The applications provide fast, one-button RF conformance measurements to help you design, evaluate, and manufacture your base stations (gNB) and user equipment (UE). The measurement applications closely follow the 3GPP standard, allowing you to stay on the leading edge of your design and manufacturing challenges.

X-Series measurement applications

X-Series measurement applications increase the capability and functionality of Keysight Technologies, Inc. signal analyzers to speed time to insight. They provide essential measurements for specific tasks in general-purpose, cellular communications, wireless connectivity applications, covering established standards or modulation types. Applications are supported on both benchtop and modular, with the only difference being the level of performance achieved by the hardware you select.

X-Series measurement applications can help you:

  • Gain more insight into device performance with intuitive display and graphs for your application. Select from our library of over 25 different measurement applications.
  • Ensure that your design meets the latest standard. Updates are made to the X-Series measurement applications as standards evolve.
  • Apply the same measurement science across multiple hardware platforms for consistent measurement results over your design cycle from R&D to production.
  • Choose the license structure that meets your business needs. We provide a range of license types (node-locked, transportable, floating or USB portable) and license terms (perpetual or time-based).
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX