Compatible Instruments for X-Series Measurement Applications
X-Series Measurement Application | Application Description | Existng X-apps legacy C Model, Multi-touch UI (Discontinued) | New X-apps E Model, Multi-touch UI | Benchtop | Benchtop | Benchtop | Benchtop | Benchtop | Benchtop | Benchtop | Benchtop | Benchtop | Benchtop | Modular | Benchtop | Modular | Modular | Modular | Modular | Modular | Modular | Modular | New X-apps V/Y Model, Multi-touch UI11 | Modular | Modular | Modular | Modular | Existing Traditional UI Model (Discontinued) | New Traditional UI Model | Benchtop | Benchtop | Benchtop | Benchtop | Benchtop | Modular | Modular | Modular |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CXA-B | EXA-B | MXA-B | MXA-Extended | PXA-B | PXA-Extended | UXA | UXA | UXA-Extended | NFA | PXE | MXE | PXIe VXT | PXIe VXT | PXIe VXT | PXIe VXT | PXIe VSA | PXIe VSA | PXIe CXA-m | EXM | EXM | EXM-WB | Wireless Device Solution | CXA | EXA | MXA | PXA | MXE | PXIe VXT | PXIe VSA | PXIe VSA | |||||||
N9000B | N9010B | N9020B | N9021B | N9030B | N9032B | N9040B | N9041B | N9042B | N8973/4/5/6B | N9048B | N9038B | M9421A | M9410A/11A M9410A+M9471A M9411A+M9471A | M9415A/16A M9415A+M9471A M9416A+M9471A | M8920A | M9391A | M9393A | M9290A | E6640A | E6680A | E6681A | S8780A | N9000A | N9010A | N9020A | N9030A | N9038A | M9421A | M9391A | M9393A | |||||||
General Purpose | IQ analyzer measurement application | N9060C-2xx | N9060EM0E1 | Included | Included | Included | Included | Included | Included | V9060EM0E | Included | N9060A | N9060EM0D1 | Included | Included | Included | |||||||||||||||||||||
IQ analyzer and Power Suite measurement application | N9060EM1E1,15 | Included | N9060A | N9060EM1D1 | Included | Included | Included | Included | Included | ||||||||||||||||||||||||||||
IQ analyzer and sweep SA measurement application and essential firmware features 1,15 | N9060ES1E1,15 | included | included | included | included | included | included | included | included | included | included | included | included | Option SAA for spectrum analyzer | Option SAA for spectrum analyzer | ||||||||||||||||||||||
Power Suite Measurement | N90EMPSMB15 | x | x | x | x | x | x | x | x | x | x | x | x | ||||||||||||||||||||||||
Spectrum analyzer measurement application | N9060EM3E | x14 | |||||||||||||||||||||||||||||||||||
EMI measurement application | N6141C-2xx | N6141EM0E E6141EM0E W6141EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | N-model | Included | included | Included | N6141A-2xx W6141A-2xx | N6141EM0D | x | x | x | x | x | ||||||||||||||||
Remote language compatibility measurement application | N9061C-1xx | N9061EM0E N9061EM0E W9061EM0E | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N9061A-1xx/2xx | N9061EM0D | x | x | x | ||||||||||||||||||||||
SCPI language compatibility measurement application | N9062C-1xx | N9062EM0E E9062EM0E W9062EM0E | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N-model | N/E-models | N-model | N9062A-2xx W9062A-2xx | N9062EM0D | x | x | x | x | x | |||||||||||||||||
Analog demodulation measurement application | N9063C-1xx | N9063EM0E E9063EM0E W9063EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N9063A-2xx/3xx W9063A-2xx/3xx M9063A-2xx/3xx | N9063EM0D | x | x | x | x | x | x | x | x | |||||||||
VMA vector modulation analysis measurement application | N9054C-1xx | N9054EM0E E9054EM0E W9054EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | V9054EM0E | x | |||||||||||||||||
VMA vector modulation analysis custom OFDM measurement application | N9054EM1E E9054EM1E W9054EM1E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | V9054EM1E | x | ||||||||||||||||||
VXA vector signal analysis measurement application | x | V9064EM0D | x | N9064A-1xx/2xx W9064A-1xx/2xx M9064A-1xx/2xx | N9064EM0D | x | x | x | x | x | x | x | |||||||||||||||||||||||||
Power amplifier measurement application | N9055EM0E E9055EM0E | N/E-models | N-model | N-model | N-model | N-model | N-model | N/E-models | N/E-models | ||||||||||||||||||||||||||||
Channel Quality/Group Delay | N9056EM0E E9056EM0E | N/E-models | N/E-models | N-model | N-model | N-model | N-model | ||||||||||||||||||||||||||||||
Channel Quality/Noise Power Ratio (NPR) | N9056EM1E E9056EM1E | N/E-models | N/E-models | N-model | N-model | N-model | N-model | ||||||||||||||||||||||||||||||
Pulse analysis measurement application | N9067C-1xx/2xx | N9067EM0E E9067EM0E W9067EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | ||||||||||||||||||||||||||
Phase noise measurement application | N9068C-2xx | N9068EM0E E9068EM0E W9068EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | N-model | N/E-models | N-model | N-model | N-model | N9068A-2xx W9068A-2xx M9068A-2xx | N9068EM0D | x | x | x | x | x | x | x | |||||||||||||
Noise figure measurement application | N9069C-3xx | N9069EM0E E9069EM0E W9069EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | Included | N/E-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N9069A-1xx/2xx W9069A-1xx/2xx M9069A-1xx/2xx | N9069EM0D | x | x | x | x | x | x | x | x | ||||||||
Measuring receiver applications | N9091EM0E | N-model | |||||||||||||||||||||||||||||||||||
Avionics measurement applications | N9092EM0E | N-model | |||||||||||||||||||||||||||||||||||
Cellular | 5G NR measurement application | N9085EM0E E9085EM0E | N/E-models | N/E-models | N-model | N-model | N-model | N-model | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | V/Y9085EM0E | x | x | x | x | ||||||||||||||||||
NR V2X measurement application | N9085EM4E E9085EM4E | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | N-model | N/E-models | N/E-models | N/E-models | |||||||||||||||||||||||||
PAvT measurement application | V9085EM1E | x | x | x | |||||||||||||||||||||||||||||||||
LTE and LTE-Advanced FDD measurement application | N9080C-1xx/2xx | N9080EM0E E9080EM0E W9080EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | V/Y9080EM0E | x | x | x | N9080B-1xx/2xx W9080B-1xx/2xx M9080B-1xx/2xx | N9080EM0D | x | x | x | x | x | x | x | ||||||
NB-IoT/eMTC measurement application | N9080C-3xx | N9080EM3E E9080EM3E W9080EM3E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | V/Y9080EM3E | x | x | N9080B-3xx | N9080EM3D | ||||||||||||||
LTE, LTE-Advanced TDD measurement application | N9082C-1xx/2xx | N9082EM0E E9082EM0E W9082EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | V/Y9082EM0E | x | x | x | N9082B-1xx/2xx W9082B-1xx/2xx M9082B-1xx/2xx | N9082EM0D | x | x | x | x | x | x | x | ||||||
LTE V2X measurement application | N9080EM4E E9080EM4E W9080EM4E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | N-model | N-model | N-model | V/Y9080EM4E | x | x | |||||||||||||||||||
Multi-standard radio measurement application | N9083EM0E E9083EM0E | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model9 | V/Y9083EM0E | x | x | N9083A-1xx W9083A-1xx | N9083EM0D | x | x | x | x | |||||||||||||||||||||
GSM/EDGE/Evo measurement application | N9071C-1xx | N9071EM0E E9071EM0E W9071EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | V/Y9071EM0E | x | x | N9071A-2xx/3xx W9071A-2xx/3xx M9071A-2xx/3xx | N9071EM0D | x | x | x | x | x | x | x | |||||||||
Single acquisition combined GSM/EDGE/Evo measurement application | N9071C-Xxx | N9071EMXE2 | N-models | N-models | N-models | N/E-models | N/E-models | N9071A-Xxx | N9071EMXD2 | x | x | ||||||||||||||||||||||||||
cdma(TM) measurement application | N9072EM0E8 N9072EM0E8 W9072EM0E8 | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N/E-models | N-model | N-model | V/Y9072EM0E8 | x | N9072A-2xx W9072A-2xx M9072A-2xx | N9072EM0D | x | x | x | x | x | x | x | ||||||||||||||||
W-CDMA/HSPA+ measurement application | N9073C-Xxx | N9073EM0E E9073EM0E W9073EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | V/Y9073EM0E | x | x | N9073A-1xx/2xx/3xx W9073A-1xx/2xx/3xx M9073A-1xx/2xx/3xx | N9073EM0D | x | x | x | x | x | x | x | ||||||||
1xEV-DO measurement application | N9076EM0E8 E9076EM0E8 E9076EM0E8 | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N/E-models | N-model | N-model | V/Y9076EM0E8 | x | N9076A-1xx W9076A-1xx M9076A-1xx | N9076EM0D | x | x | x | x | x | x | x | ||||||||||||||||
TD-CDMA/HSPA+ measurement application | N9079EM0E8 E9079EM0E8 W9079EM0E8 | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N/E-models | N-model | N-model | V/Y9079EM0E8 | x | N9079A-1xx/2xx W9079A-1xx/2xx M9079A-1xx/2xx | N9079EM0D | x | x | x | x | x | x | x | ||||||||||||||||
Sequence analyzer BTS application | N9065EM0E | N/E-models | N/E-models | V9065EM0E | x | x | x | N9065A-1xx | N9065EM0D | x13 | x13 | x | |||||||||||||||||||||||||
Sequence analyzer device application | N9065EM1E | N/E-models | N/E-models | V9065EM1E | Included | Included | Included | N9065EM1D | x | ||||||||||||||||||||||||||||
Parallel analysis of multiple devices | V9065EM2E | x | |||||||||||||||||||||||||||||||||||
Wireless Connectivity | Mobile WiMAX(TM) measurement application | N9075A-2xx W9075A-2xx M9075A-2xx | N9075EM0D | x | x | x | x | x | x | x | |||||||||||||||||||||||||||
WLAN 802.11a/b/g/j/p/n/af/ah measurement application | N9077C-1xx/6xx/7xx | N9077EM0E E9077EM0E W9077EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | V/Y9077EM0E | x | x | x | N9077A-2xx/3xx/6xx/7xx W9077A-2xx/3xx/6xx/7xx M9077A-2xx/3xx/6xx/7xx | N9077EM0D | x | x | x | x | x | x | x | |||||||
WLAN 802.11ac/ax measurement application | N9077C-4xx/8xx/Mxx | N9077EM1E E9077EM1E W9077EM1E | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | V/Y9077EM1E | x | x | x | N9077A-8xx/Mxx M9077A-8xx/Mxx | N9077EM1D | x | x | x | x | x | x | |||||||||
WLAN 802.11be measurement application | N9077EM2E E9077EM2E | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | N/E-models | V/Y9077EM2E | x | ||||||||||||||||||||||||
Bluetooth(TM) measurement application | N9081C-2xx/3xx | N9081EM0E E9081EM0E W9081EM0E N9081SP1E E9081SP1E W9081SP1E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model | V/Y9081EM0E | x | x | x | N9081A-2xx/3xx W9081A-2xx/3xx M9081A-2xx/3xx | N9081EM0D | x | x | x | x | x | x | x | ||||||
Short range communication measurement application | N9084C-2xx | N9084EM0E E9084EM0E W9084EM0E | N/E/W-models | N/E-models | N/E-models | N/E-models | N-model | N-model | N-model | N-model9 | N-model | N/E-models | N/E-models | ||||||||||||||||||||||||
Audio/Video Broadcast | Digital cable TV measurement application | N6152A-2xx/3xx W6152A-2xx/3xx | N6152EM0D | x | x | x | x | ||||||||||||||||||||||||||||||
DVB-T/H/T2/T2-Lite measurement application | N6153A-2xx/3xx W6153A-2xx/3xx | N6153EM0D | x | x | x | x | |||||||||||||||||||||||||||||||
ISDB-T/Tmm measurement application | N6155A-2xx/3xx W6155A-2xx/3xx | N6155EM0D | x | x | x | x | |||||||||||||||||||||||||||||||
DTMB (CTTB) measurement application | N6156A-2xx W6156A-2xx | N6156EM0D | x | x | x | x | |||||||||||||||||||||||||||||||
Basic analog radio test measurement application | N9093EM0E7 | N-models | |||||||||||||||||||||||||||||||||||
Basic digital radio test measurement application | N9093EM1E7 | N-models | |||||||||||||||||||||||||||||||||||
General purpose digital radio test bundle | Y9054EM0E7 | N-models | |||||||||||||||||||||||||||||||||||
Performance Software Options | Basic EMC functionality | N9000B-EMC N9010B-EMC N9020B-EMC N9030B-EMC N9040B-EMC N9041B-EMC | N90EMEMCB | x | x | x | x | x | x | x | x | x | Included | included | Included | x | N9000A-EMC N9010A-EMC N9020A-EMC N9030A-EMC | N90EMEMCA | x | x | x | x | Included | Included | |||||||||||||
Time domain scan | N9010B-TDS N9020B-TDS N9030B-TDS N9040B-TDS N9041B-TDS | N90EMTDSB5 | x | x | x | x | x | x | x | N9010A-TDS N9020A-TDS N9030A-TDS N9038A-TDS | N90EMTDSA5 | x | x | x | x | ||||||||||||||||||||||
Enhance display package | N9000B-EDP N9010B-EDP N9020B-EDP N9030B-EDP | N90EMEDPB | x | x | x | x | x | x | Included | Included | x | Included | included | Included | x | N9000A-EDP N9010A-EDP N9020A-EDP N9030A-EDP M9290A-EDP | N90EMEDPA | x | x | x | x | Included | Included | ||||||||||||||
Fast power up to 510 MHz | N9010B-FP2 N9020B-FP2 N9030B-FP2 N9040B-FP2 N9041B-FP2 | N90EMFP2B | x | x | x | x | x | x | x | x | N9010A-FP2 N9020A-FP2 N9030A-FP2 | N90EMFP2A | x | x | x | ||||||||||||||||||||||
Resolution bandwidth extended | N9020B-RBE N9030B-RBE N9040B-RBE N9041B-RBE | N90EMRBEB | x | N9021B-RBE | x | x | x | x | N9020A-RBE N9030A-RBE | N90EMRBEA | x | x | |||||||||||||||||||||||||
External source control | N9000B-ESC N9010B-ESC N9020B-ESC N9030B-ESC N9040B-ESC | N90EMESCB | x | x | x | N9021B-ESC | x | x | x | N9042B-ESC | x | N9000A-ESC N9010A-ESC N9020A-ESC N9030A-ESC N9038A-ESC | N90EMESCA | x | x | x | x | x | x | ||||||||||||||||||
Frequency mask trigger, basic detection | N9020B-FT1B N9030B-FT1B N9040B-FT1B N9041B-FT1B | N90EMFT1B | x | x | x | x | x | x | x | ||||||||||||||||||||||||||||
Frequency mask trigger, optimum detection | N9020B-FT2B N9030B-FT2B N9040B-FT2B N9041B-FT2B | N90EMFT2B | x | x | x | x | x | ||||||||||||||||||||||||||||||
Frequency mask trigger, optimum detection | N90EMFT4B | x | x | ||||||||||||||||||||||||||||||||||
Duplex IF RTSA | N9030B-DUA N9040B-DUA N9041B-DUA | N90EMDUAB | x | x | x | x | |||||||||||||||||||||||||||||||
External mixing, wide bandwidth | N9042B-EXW | ||||||||||||||||||||||||||||||||||||
Wideband time domain scan, basic detection | N9048WT1B | ||||||||||||||||||||||||||||||||||||
Wideband time domain scan, optimum detection | N9048WT2B | ||||||||||||||||||||||||||||||||||||
Real-time analysis up to maximum available BW, basic detection | N9020B-RT1 N9030B-RT1 N9040B-RT1 N9041B-RT1 | N9020RT1B6 N9042RTEB N9032RTAB | x | x | x | x | x | x | x | N9038RT1B | N9020A-RT1 N9030A-RT1 N9038A-RT1 | N9020RT1A6 N9030RT1A6 N9038RT1A6 | x | x | x | ||||||||||||||||||||||
Real-time analysis up to maximum available BW, optimum detection | N9020B-RT2 N9030B-RT2 N9040B-RT2 N9041B-RT2 | N9020RT2B6 | x | x | x | x | x | x | x | N9020A-RT2 N9030A-RT2 | N9020RT2A6 N9030RT2A6 | x | x | ||||||||||||||||||||||||
Multi-box Synchronization for MIMO | N9042MMOB | M9421A-MMO M9421A-MTS | M9410A-MMO M9411A-MMO | M9415A-MMO M9416A-MMO |
1. Included with the latest firmware, does not need to be ordered separately
2. N9071EMXD/E depends on the N9071EM0D/E. N9073EMXD/E depends on the N9073EM0D/E
3. Please visit Signal & Spectrum Analyzer Benchtop/Modular/Handheld Firmware Update Center to get the latest firmware
4. Please visit 30-Day Free Trial for X-Series Measurement Applications to get the free trial license
5. This model requires any combination of analysis bandwidth B40 or above, MPB or DP2 (DP2 is standard in all PXA and UXA) and X-Series measurement application N6141EM0D or N6141EM0E
6. This model requires at least one analysis bandwidth option of B85, B1A, B1X, B2x or B5X
7. These models can be only ordered with M8920A PXIe Radio Test Set
8. Those multi-touch measurement applications only support SCPI command only as remote control
9. Currently this measurement application has only been qualified for N9041B
10. The license for NxxxxEM0D or NxxxxEM0E requires the analyzer to be running either the WES7 (W7X) or Win10 (W10) operating system
11. V/Y90xxEMxE models are only supported with EXM E6640A platform. V90xxEMxE models only include measurement application but Y90xxEMxE models include both waveform and measurement application
12. This measurement application supports N9041B 50 GHz above both Input Port 1 and Port 2
13. This measurement application is only available with B40 option
14. This spectrum analyzer measurement application includes some power measurements excluding Harmonics, TOI and Spurious.
15. After X-apps 2022 release (A.31.0x), FW will change the essential license from N9060EM1E to N9060ES1E. Then the power suite measurement like CHP, SEM, ACP, CCDF, PvT etc. is licensed as N90EMPSMB.
16. This option is only supported with R20 or above analysis bandwidth.
17. Keysight launch Signal Analyzer Core SW replacing the IQ signal analyzer and Sweep SA measurement previously as the essential license. It will redeem the license as N9060ES1E with date coded version. You need keep the Core SW license subscribed to get the latest new features including with the Core SW.
18. Keysight launch the tiered X-app models with N-models for UXA/PXA/PXE, E-models for MXA/EXA/MXE/VXT, and W-models for CXA. The higher tiered application models can run at the lower platforms, which means N-models can run on all platforms, E-models can run on MXA/EXA/MXE/VXT and CXA, and W-models can only run on CXA.