Column Control DTX

M8920A PXIe Radio Test Set

Configuration Guides

M8920A PXIe Radio Test Set  

100 kHz to 3.8 GHz or 6 GHz

Unlock the Future of Radio Test  

The Keysight M8920A PXIe radio test set is a combination of PXI hardware, software and measurement expertise, providing the essential components of a radio test system in a single flexible and scalable chassis. The M8920A includes RF and audio signal generation and analysis for fast and accurate test of transmitter and receiver performance of tactical and public safety radios.

Easily Test Multiple Formats  

  • Test analog AM, SSB, and FM (standard configuration).
  • Test APCO P1/P2, TETRA1, DMR, dPMR (optional).
  • Test custom formats (optional).
  • Test commercial connectivity formats including WLAN, LTE, Bluetooth®, etc. (optional)  

Hardware Included in Base Product  

Standard options and accessories come with the M8920A base model at no additional charge and do not need to be ordered. They include:  

  • M9421A PXIe RF vector analyzer/generator
  • M9260A PXI audio module
  • M9470A RF 50 W interface module
  • 40 MHz modulation and analysis bandwidth
  • 256 MSa memory
  • Getting started guide
  • 1-year return-to-Keysight warranty
  • I/Q analyzer

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX