Column Control DTX

Express Test Indentation for High-Resolution Mechanical Mapping of High-Entropy Alloys at High Temperatures

Application Notes

Introduction

Useful for high-temperature applications, newly developed high-entropy alloys (HEA) exhibit superior mechanical properties at high temperature when compared with conventional superalloys or structural ceramics [1]. The term high-entropy is associated with the stable solid-solution formation phase resulting from high configurational entropy [2]. However, presence of multi-phase microstructures in some HEA compositions indicate that factors such as mixing enthalpy and hence solubility of elements may also be predominant when controlling segregations during solidification, therefore promoting multi-phase structures. Due to the equimolar presence of several elements in the alloying system, mechanical properties at high temperature are influenced by the diffusion rate of each element in multi-phase systems. 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX