M8040AU Upgrades for M8040A 64Gbaud high-performance BERT
Upgrades for M8045A | |
M8045A-U64 | Upgrade to 64 GBaud from M8045A-G32, Module-wide License |
M8045A-UG2 | Upgrade of M8045A to second Channel for Pattern Generator, License (Return to factory) |
M8045A-UG3 | Upgrade of M8045A to Advanced Jitter Sources for Receiver Characterization, Module-wide License |
M8045A-UG4 | Upgrade of M8045A to De-emphasis, Module-wide License |
M8045A-UP3 | Upgrade of M8045A to PAM-4 Encoding up to 32 GBaud, Module-wide License |
M8045A-UP6 | Upgrade of M8045A to PAM-4 Extension up to 64 GBaud, Module-wide License |
Upgrades for M8046A | |
M8046A-U64 | Upgrade to 64 GBaud from M8046A-A32, License (Return to factory) |
M8046A-UA3 | Upgrade of M8046A to Analyzer Equalization, License (requires M8046A-A64 or -U64. Return to factory for S/N below DE56C00399) |
M8046A-UP3 | Upgrade of M8046A to PAM-4 Decoding up to 32 GBaud, License |
Accessories | |
M8045A-801 | Short Cable 1.85 mm (m) to 1.85 mm (m), 0.15 m, absolute matching 699 ps +- 1 ps |
M8045A-802 | Matched directional coupler pair 50 GHz, 13 dB, 2.4 mm (recommended for external interference source RI/SI) |
M8046A-801 | Cable, 2.92 mm (m) to 2.92 mm (m), Length 0.5 m |
M8046A-802 | Matched Cable Pair, 2.4 mm, 2 ps, Length 0.85 m |
M8061A-803 | Bandpass filter 11.1 to 17.5 GHz, SMA (for M8046A clock input) |
8490G-006 | Attenuator, 6 dB, 1.85 mm |
N9398F | DC block 2.4 mm |
N1027A-2P2 | Microwave pick-off tees, 2.4 mm, matched pair (Qty 1 is recommend for use with N1076A/77A) |
11900B | Adapter 2.4 mm (f) to 2.4 mm (f) (Qty 2 is recommended for connecting cables to pick-off tees) |
83059A | Adapter 3.5 mm (m) to 3.5 mm (m) (Qty 2 is recommended for connecting pick-off tees directly to N1076A/77A inputs) |
Y1226A | Rack-mount kit for AXIe 5-slot chassis M9505A |
Contact Keysight for option pricing