What are the differences between N6141A/C EMI measurement application and Option EMC?
There are two EMI options for X-Series signal analyzers: Option EMC (also known as N90EMEMCB) and the N6141A/C (also known as N6141EM0E) measurement application. Option EMC enables basic EMC measurements. It contains CISPR 16-1-1 compliant bandwidths and detectors (peak, quasi-peak, EMI average, RMS average) as well as CISPR band presets (bands A through E), and MIL-STD bandwidths that meet MIL-STD 461D/E/F requirements. The EMI measurement application includes Option EMC and provides a wide range of additional features that enable the user to perform precompliance conducted and radiated emissions tests to both commercial and MIL-STD requirements. The following table summarizes a comparison of features.
Feature | EMI Measurement Application | Option EMC |
---|---|---|
CISPR 16-1-1 detectors | x | x |
CISPR 16-1-1 bandwidths | x | x |
MIL-STD 461 bandwidths | x | x |
Log annd linear display | x | |
Signal list | x | |
Scan table | x | |
Simultaneous detectors | x | |
Automatic limit testing | x | |
Measure at marker | x | x |
Delta to limit | x | |
Strip chart | x | |
Step and swept scans | x | |
Report generation | x | |
Time domain scan1 | x | |
Monitor spectrum1 | x | |
Amplitude probability distribution (APD)1 | x | |
Disturbance analyzer (click measurements) | x | |
UI commonality with MXE receiver | x |
1. Requires Options DP2 or B40. Not available for CXA