Column Control DTX

5G RF DVT Toolset

Solution Briefs

The Fastest Path to 5G

 

5G brings a vast variety of services classified under three use case categories: 1) enhanced mobile broadband (eMBB) 2) massive machine-type communications (mMTC) and 3) ultra-reliable, low-latency communications (UR-LLC). Each use-case class supports various different services with similar performance requirements.

 

In wireless communication systems, the radio is a critical component to determine what type of services or applications a network is able to support. 5G is the first radio system designed to deal with any spectrum between 400 MHz and 90 GHz. This wide range of spectral options provides the best combination of high capacity, high data rates, ubiquitous coverage and ultra-reliability to cover the use cases mentioned above.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX