Can the B01 bundle for the M9703B digitizer support 1 GHz of bandwidth?
No, the AXIe carrier board in the B01 bundle contains different assemblies than the standard M9703B board. The M9703B-B01 bundle includes the following options:
- 1 GS/s sampling rate (-SR1)
- Limited analog bandwidth (-F05)
- Large acquisition memory (-M16)
- Triggered simultaneous acquisition and readout (-TSR)
- Custom firmware capability (-FDK)
- Four large interconnected FPGA (one per DPU)
- New IO-EXT interposer mezzanine providing 48 I/O on each of the four DPUs
Thus, the B01 bundle is not compatible with options –F10 (full bandwidth) and/or –INT (interleaving).