Column Control DTX

E7760A Wideband Transceiver and M1650A mmWave Transceiver

Configuration Guides

The Keysight E7760A is a 2U height wideband transceiver for wideband component, subsystem, and system measurements. It can cover two intermediate frequency input / output (IFIO) ports from 2 to 18 GHz. It can also cover up to six radio frequency input / output (RFIO) ports from 55 to 68 GHz connecting the M1650A millimeter-wave (mmWave) transceiver. Keysight's Y7707A software runs inside the E7760A to provide the flexibility to generate and analyze 802.11ad waveforms.

 

 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX