Choose a country or area to see content specific to your location
Application Notes
Introduction
As you reach terahertz frequencies, it’s easy to underestimate the challenges that arise in design simulation, measurement, and analysis. Compared with baseband, radio frequency (RF), or microwave signals, those at 30 GHz, 300 GHz, and 1 THz behave quite differently. Propagation losses in the atmosphere are high at wavelengths of 10 mm, 1 mm, or 0.3 mm, especially at the resonant frequencies of oxygen, water, and carbon dioxide molecules. It is also difficult to generate power and make calibrated and over-the-air (OTA) measurements at those frequencies and wavelengths.
Keysight leveraged decades of millimeter-wave (mmWave) test expertise to develop off-the-shelf tools that address these challenges. Our latest instruments and software applications put those capabilities at your fingertips, and specialized application engineers are ready to work with you. These signal analysis solutions will help you succeed at 110 GHz and beyond.
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.