Choose a country or area to see content specific to your location
Data Sheets
M3300A PXIe Arbitrary Waveform Generator and Digitizer with Optional Real-Time Sequencing and FPGA Programming
500 MSa/s, 16 Bits, 2/4 Channel Arbitrary Waveform Generator
100 MSa/s, 14 Bits, 4/8 Channel Digitizer
Applications
General purpose AWGs and digitizers
High-performance control
Communications: BB/IF SDR, channel emulation, transceiver testing
Aerospace and defense (A/D): RADAR, electronic warfare (EW)
Hardware-in-the-loop (HIL), automated test equipment (ATE)
Scientific research
Quantum computing
Fast, Flexible, High Performance Control, Testing Prototyping
The M3300 A modules provide the ideal tool for testing and prototyping in control or communications applications. Performance meets simplicity thanks to easy to use programming libraries, real time sequencing technology (Hard Virtual Instrumentation or HVI), and graphical FPGA programming technology
Features
Outputs (AWG)
Output features
Inputs (Digitizer)
Input features
Less than 400 ns input to output latency
Optional HW programming for high-performance applications
Up to 2 GB of onboard RAM (~ 1 Gsamples)
Mechanical/interface
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.