Column Control DTX

M3100A PXIe Digitizers with Optional Real-Time Sequencing and FPGA Programming

Data Sheets

M3100A PXIe Digitizers With Optional Real-Time Sequencing and FPGA Programming

100 MSa/s, 14 Bits, 4/8 Channels

Improve Your Measurement Fidelity, Signal Integrity and Measurement Throughput

The M3102A are high-performance, high-bandwidth digitizers with an advanced data acquisition system (DAQ). Performance meets simplicity thanks to easy-to use programming libraries, real-time sequencing technology (HVI Hard Virtual Instrumentation), and graphical FPGA programming technology. 

Applications

  • General purpose digitizer
  • Hardware-in-the-loop (HIL) / Automated test equipment (ATE)
  • R&D/scientific research equipment
  • Aerospace & defense (A/D)

Features

100 MSa/s simultaneous sampling, 14 bits, 4/8 channels, 100 MHz BW 

Advanced data acquisition system (DAQ)

  • Flexible triggering (HW trigger, HVI trigger, SW trigger)
  • Programmable cycles and data bursts to avoid PC saturation

Optional HW programming for high-performance applications

  • Real-time sequencing (HVI technology)
  • FPGA programming
  • Xilinx Kintex-7, 325T or 410T FPGA

Up to 2 GB of onboard RAM (~ 1 Gsamples)

Mechanical/interface

  • 1 slot 3U (PXIe)
  • PCIe Gen 1
  • Independent DMA channels for fast and efficient data transfer

Programming Technology and Software Tools

Software programming

  • Easy-to-use native programming libraries for most common languages: C, C++, Visual Studio, LabVIEW, MATLAB, Python

Hardware programming (optional)

  • Real-time sequencing (Hard Virtual Instrumentation or HVI technology)
  • Graphical flowchart-style M3601A design environment (-HV1 option required on HW)
  • Ultra-fast, fully-parallelized hard real-time execution
  • Ultra-fast, time-deterministic decision-making
  • Off-the-shelf inter-module synchronization & data exchange
  • FPGA programming
  • FPGA design environment and BSP support
  • Supports VHDL, Verilog and Xilinx projects, and Xilinx IP Catalog
  • Ultra-fast, one-click compiling and on-the-fly programming

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX