Column Control DTX

Keysight 6000 X-Series versus Teledyne-LeCroy 6Zi - Competitive Comparison

Flyers

Keysight Competitive Comparison

Keysight 6000 X-Series versus Teledyne-LeCroy 6Zi

The Keysight Technologies, Inc. 6000 X-Series oscilloscopes offer bandwidths up to 6 GHz with the key benefits of the InfiniiVision line: affordability, excellent visualization, 6-in-1 integration and investment protection. Speed your debugging with its uncompromised fast update rate, combined with the industry’s only hardware zone trigger. Operation is simplified with a localized GUI that is designed for touch and the industry’s first 12.1” multi-touch capacitive display. Voice control makes doing oscilloscope inputs easy while your hands are holding probes.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX