Where can I get a good study tool to teach me about the Keysight PXIe chassis?
The PXI Chassis Interactive Block Diagram is a PDF file designed to be viewed using Adobe Reader. Don’t view the PDF with a browser (such as IE or Chrome), because then you won’t gain use of the interactive features. Instead view the PDF with Adobe Reader. The block diagram shows you the inside of the chassis and provides detailed information about its operation. You can click check boxes to display different sets of information. Other information will pop-up as your cursor passes over specific fields. Using this block diagram you can explore the structure of the PXI Chassis and study it’s features. This block diagram is a good companion to the User Guide and Service Guide. It can also be useful for software engineers using the PXI Chassis IVI API to better understand the sensors and alarms.
The “M9010A, M9019A, and M9046A PXIe Chassis Interactive Block Diagram” describes the M9010A, M9019A, and M9046A PXIe Chassis.
The “M9010A, M9018B, and M9019A PXIe Chassis Interactive Block Diagram” describes the M9010A, M9018B, and M9019A PXIe Chassis.
The “M9018A PXIe Chassis Interactive - Block Diagram” describes the M9018A PXIe Chassis.