Column Control DTX

DDR4 Functional/Protocol Debug and Analysis Reference Solution

Configuration Guides

Keysight Technologies

DDR4 Functional/Protocol Debug and Analysis Reference Solution

Configuration Guide

A. Select Options for Probing to Connect to Your System Under Test

Step 1. Select probing specific to your system under test

PS-X10-750-3PH 1

Interposer FS2510AB DDR4 288-pin DIMM interposer for logic with FS1070 conversion kit for operation over 2500 MT/s.

Requires qty (3) U4164A modules each with option U4164A-02G for data rates over 2500MT/s. (Requires qty (2) U4164A modules with option U4164A-01G for operation up to 2500MT/s)

PS-X10-650-3PH

Interposer FS2520 DDR4 4GT/s 288 pin DIMM accessory for logic analyzer.

Requires qty (3) U4164A modules for all data rates, each with option U4164A-02G for operation over 2500MT/s. (option U4164A-01G for operation up to 2500MT/s)

PS-X10-740-3PH 1

Interposer FS2512 DDR4 260-pin SODIMM interposer for logic configured for operation up to 2500 MT/s.

Requires qty (3) U4164A modules each with option U4164A-02G for data rates over 2500MT/s. (Requires qty (2) U4164A modules with option U4164A-01G for operation up to 2500MT/s)

Global warranty

Keysight Technologies provides the peace of mind that today’s high tech industry requires. Your investment is protected by Keysight’s global reach in more than 100 countries (either directly or through distributors). The warranty gives you convenient standard coverage for the country in which the product is used, eliminating the need to ship equipment back to the country of purchase. Keysight’s warranty service provides:

  • All parts and labor necessary to return your investment to full specified performance
  • Recalibration for products supplied originally with a calibration certificate
  • Return shipment

Express warranty

Reduce downtime with the faster repair service in the industry. The express warranty upgrades the global warranty to provide:

  • 5 day typical turnaround repair service in the US, Japan, China and many EU countries or up to a 10-day improvement in turnaround time in the rest of the world
  • Priority return shipment

One day start-up assistance

A Keysight applications engineer will get you started quickly by helping you install the modules in a chassis, configure the controller, load software and start making measurements.

Calibration services

The modular products are factory calibrated and shipped with an ISO-9002, NIST-traceable calibration certificate. A two year calibration cycle is recommended for the U4164A logic analyzer module.

PC Requirements

Please refer to the PC Tested Configurations with PXI/AXIe Chassis - Technical Overview, document number 5990-7632EN, for PC compatibility and requirements when hosting the M9502A or M9505A chassis from an external PC.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX