How do I upgrade the E4406A VSA Series GSM with EDGE measurement personality Option 202 / 252?
Description of Option:
The E4406A VSA Series GSM with EDGE measurement personality Option 202 / 252 offers one-button power measurements and modulation analysis to help you quickly and easily test your GSM and EDGE base station and user equipment.
Features:
- Transmit Power (GSM & EDGE) - Also Supports base band I/Q
- Power vs. Time (GSM & EDGE) - Also Supports base band I/Q
- Phase and Frequency (GSM Only) - Also Support base band I/Q
- EDGE EVM (EDGE Only) - Also Supports base band I/Q
- Output RF Spectrum (GSM & EDGE)
- TX band spur (GSM & EDGE)
- Spectrum (Frequency Domain) - Also Supports base band I/Q
- Waveform (Time Domain, I & Q) - Also Supports base band I/Q
How to Order:
If upgrading from option BAH (GSM only), order E4406AU Option 252
Otherwise, order E4406AU Option 202
Installation Note or Procedure:
The firmware and measurement personalities can be upgraded via a LAN cable connected to your local area network or stand-alone hub, or they can be upgrade using a crossover cable directly connected to your PC. The Upgrade Kit containing a CD-ROM, crossover cable and Install Note can be obtained by ordering E4406AU Option UE2. The upgrade can also be downloaded for FREE from the web link below. This link also conatins the Firmware and Measurement Personality installation program, instructions and troubleshooting guide.
License Key (Required, Not Required):
Required. When ordering upgrade options, you no longer need to supply the instrument's Host ID and Serial number. You will supply the model number, upgrade option and quantity. An entitlement certificate will be sent and can also be directly e-mailed from Keysight. The entitlement certificate can then be redeemed via a the Keysight website for the license keys for the upgrade options. When redeeming the entitlement certificate, you will at that time supply the serial numbers and host IDs of the instruments for which you are obtaining license keys.