Data Sheets
NFA X-Series Noise Figure Analyzer, Multi-touch N8973B, N8974B, N8975B, N8976B
10 MHz to 3.6, 7.0, 26.5, or 40.0 GHz
Specifications
Specifications describe the performance of parameters covered by the product warranty. These values are only valid for the stated operating frequency, and apply over 0°C to +55°C unless otherwise noted.
95th percentile values indicate the breadth of the population (approx. 2 s) of perfor- mance tolerances expected to be met in 95 percent of the cases with a 95 percent confidence, for any ambient temperature in the range of +20°C to +30°C. In addition to the statistical observations of a sample of instruments, these values include the effects of the uncertainties of external calibration references. These values are not warranted. These values are updated occasionally if a significant change in the statistically observed behavior of production instruments is observed.
Typical describes additional product performance information that is not covered by the product warranty. It is performance beyond specifications that 80 percent of the units exhibit with a 95 percent confidence level over the temperature range of +20°C to +30°C. Typical performance does not include measurement uncertainty.
Nominal values indicate expected performance, or describe product performance that is useful in the application of the product, but are not covered by the product warranty.
The analyzer will meet its specifications when:
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.