What is the difference between the two RF cables attached to the U7227A/C/F?
There is a slight change in the mechanical dimension and color for the RF cable that is attached to the USB preamplifier.
Serial Number Prefix |
U7227A/C USB Preamplifiers | |||
RF Cable Length | RF Cable Diameter | RF Cable Color | Connector | |
Existing RF Cable Starts from MY5341xxxx |
978 mm, 38.5 in | 4 mm, 0.157 in | Light blue | 3.5 mm (m) |
New RF Cable Starts from MY5538xxxx |
978 mm, 38.5 in | 10 mm, 0.394 in | Dark blue | 3.5 mm (m) |
Serial Number Prefix |
U7227F USB Preamplifiers | |||
RF Cable Length | RF Cable Diameter | RF Cable Color | Connector | |
Existing RF Cable Starts from MY5341xxxx |
978 mm, 38.5 in | 3.8 mm, 0.149 in | Light blue | 2.4 mm (m) |
New RF Cable Starts from MY5538xxxx |
978 mm, 38.5 in | 8 mm, 0.315 in | Dark blue | 2.4 mm (m) |
The new RF cable is more robust and has been qualified in accordance to Keysight requirements. Due to the firm ruggedized cable, the USB preamplifier may not sit flush on a flat surface. This is normal, and does not impact the general performance of the amplifier.