(saveFormat "7.0") (date "Thu 26/Mar/2015 15:07:44 ") (veerev "9.32.17710.0") (platform "PC") (execMode v6) (prefExecMode v8) (filterNAN 0) (workspaceStackingOrder M) (sysconfig (iodevice "agPNAx" (type TCPIP) (channel 180) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (ppAddr "TCPIP0::a-n5242a-22400::inst0::INSTR") (model "") (eoiEnabled 1) (VISAddr "TCPIP0::a-n5242a-22400::inst0::INSTR") (model "" (standard 488))) (iodevice "e4980a" (type TCPIP) (channel 180) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (ppAddr "TCPIP0::156.140.159.214::inst0::INSTR") (model "") (eoiEnabled 1) (VISAddr "TCPIP0::156.140.159.214::inst0::INSTR") (model "" (standard 488))) (iodevice "keysL4491a" (type TCPIP) (channel 180) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 5) (byteOrder 0) (ppAddr "TCPIP0::a-l4491a-56789::inst0::INSTR") (model "") (eoiEnabled 1) (VISAddr "TCPIP0::a-l4491a-56789::inst0::INSTR") (model "" (standard 488))) (iodevice "agE4990A" (type TCPIP) (channel 180) (readTerm "\n") (fs ",") (eol "\n") (multiField dataOnly) (arrayFormat linear) (timeout 60) (byteOrder 0) (ppAddr "TCPIP0::156.140.159.241::inst0::INSTR") (model "") (eoiEnabled 1) (VISAddr "TCPIP0::156.140.159.241::inst0::INSTR") (model "" (standard 488)))) (SaveCF no) (device 0 ROOTCONTEXT (properties (variableName Main) (variableScope glob) (trigMode deg) (nextID 23) (popupTitleText "Untitled") (popupMoveable 1)) (deviceList (device 1 IODEVICE (properties (name "agE4990A ( @TCPIP0::156.140.159.241::inst0::INSTR)") (variableScope cont) (transactions 3 "WRITE TEXT \"*IDN?\" EOL" "READ TEXT whoAmI STR" "WRITE TEXT \"*CLS\" EOL")) (interface (output 1 (name "whoAmI") (optional yes))) (implementation (ioDevType 18) (iopath "agE4990A"))) (device 2 TEXTDISPLAY (properties (variableScope cont)) (interface (input 1 (name "Data")))) (device 3 IODEVICE (properties (name "agE4990A ( @TCPIP0::156.140.159.241::inst0::INSTR)") (variableScope cont) (transactions 2 "WRITE TEXT \"SYST:ERR?\" EOL" "READ TEXT errCheck STR")) (interface (output 1 (name "errCheck") (optional yes))) (implementation (ioDevType 18) (iopath "agE4990A"))) (device 4 TEXTDISPLAY (properties (variableScope cont)) (interface (input 1 (name "Data")))) (device 5 TEXTDISPLAY (properties (variableScope cont)) (interface (input 1 (name "Data")))) (device 6 IODEVICE (properties (name "agE4990A ( @TCPIP0::156.140.159.241::inst0::INSTR)") (variableScope cont) (transactions 2 "WRITE TEXT \"SYST:ERR?\" EOL" "READ TEXT errCheck STR")) (interface (output 1 (name "errCheck") (optional yes))) (implementation (ioDevType 18) (iopath "agE4990A"))) (device 7 IODEVICE (properties (name "agE4990A ( @TCPIP0::156.140.159.241::inst0::INSTR)") (variableScope cont) (transactions 2 "WRITE TEXT \"TRIG:SOUR BUS\" EOL" "WRITE TEXT \"INIT:CONT ON\" EOL")) (implementation (ioDevType 18) (iopath "agE4990A"))) (device 10 SCROLLINGTEXTDISPLAY (properties (variableScope cont) (logSize 256)) (interface (input 1 (name "Data")))) (device 11 FORRANGE (properties (variableScope cont) (from 1) (thru 5) (step 1)) (interface (output 1 (name "Data") (lock name constraints)))) (device 12 IODEVICE (properties (name "agE4990A ( @TCPIP0::156.140.159.241::inst0::INSTR)") (variableScope cont) (transactions 2 "WRITE TEXT \"SENS:APER \", aperValue EOL" "WRITE TEXT \"INIT:CONT ON\" EOL")) (interface (input 1 (name "aperValue") (optional yes))) (implementation (ioDevType 18) (iopath "agE4990A"))) (device 13 DO (properties (variableScope cont)) (interface (output 1 (name "Do")))) (device 14 TIMER (properties (variableScope cont)) (interface (input 1 (name "Time1") (lock name constraints)) (input 2 (name "Time2") (lock name constraints)) (output 1 (name "T2 - T1") (tag "dTime") (lock name constraints)))) (device 15 IODEVICE (properties (name "agE4990A ( @TCPIP0::156.140.159.241::inst0::INSTR)") (variableScope cont) (transactions 3 "WRITE TEXT \"ABORT\" EOL" "WRITE TEXT \"TRIG:SING;*OPC?\" EOL" "READ TEXT done REAL64")) (interface (output 1 (name "done") (optional yes))) (implementation (ioDevType 18) (iopath "agE4990A"))) (device 16 SCROLLINGTEXTDISPLAY (properties (variableScope cont) (logSize 256)) (interface (input 1 (name "Data")))) (device 18 NOTE (properties (variableScope cont) (text2 1 "{\\rtf1\\ansi\\ansicpg1252\\deff0\\deflang1033{\\fonttbl{\\f0\\fnil\\fcharset0 Times New Roman;}}\r\n{\\colortbl ;\\red0\\green0\\blue0;}\r\n\\viewkind4\\uc1\\pard\\cf1\\f0\\fs24 Need to alter default instrument timeout from 5 sec default to 60s or more as the Measurement Time 5 results in an approximate 45 sec for sweep time or more. (It depends on settings and options)\\par\r\n}\r\n" ))) (device 19 FORMULA (properties (variableScope cont) (expr 1 "\"An Measurement Time of \"+B+ \" results in an approximate sweep time of \"+ A" )) (interface (input 1 (name "A") (optional yes)) (input 2 (name "B") (optional yes)) (output 1 (name "Result") (tag "Result") (lock name constraints) (optional yes)))) (device 20 SCROLLINGTEXTDISPLAY (properties (variableScope cont) (logSize 256)) (interface (input 1 (name "Data")))) (device 21 TOSTRING (properties (variableScope cont) (transactions 1 "WRITE TEXT a REAL32 STD:3 FW:4 LJ EOL")) (interface (input 1 (name "a") (optional yes)) (output 1 (name "result") (lock name constraints))) (implementation (attr iopath string write "string" (readTerm "\n") (fs " ") (eol "\n") (multiField fullSyntax) (arrayFormat block)))) (configuration (connect D0:1 D1:1) (connect D0:0 D2:0) (connect D2:1 D3:1) (connect D5:1 D4:1) (connect D8:0 D5:0) (connect D2:0 D6:0) (connect D8:1 D7:1) (connect D6:0 D8:0) (connect D8:1 D9:1) (connect D9:0 D10:0) (connect D10:1 D11:1) (connect D12:1 D11:2) (connect D10:0 D12:0) (connect D11:1 D13:1) (connect D17:1 D15:1) (connect D8:1 D15:2) (connect D15:1 D16:1) (connect D11:1 D17:1))) (contextCarrier (wndRestoredOrigin 2 2) (wndRestoredExtent 656 360) (wndState max) (active detail) (detail (extent 1155 890) (anchorPt -524 -165) (configuration (devCarrierFor 1 (active open) (icon (iconImage "io.icn")) (open (extent 244 96)) (terminals on) (pinCenter 755 210)) (devCarrierFor 2 (active open) (icon) (open (extent 378 32)) (pinCenter 1190 210)) (devCarrierFor 3 (active open) (icon (iconImage "io.icn")) (open (extent 234 86)) (terminals on) (pinCenter 750 340)) (devCarrierFor 4 (active open) (icon) (open (extent 115 18)) (pinCenter 1070 340)) (devCarrierFor 5 (active open) (icon) (open (extent 114 26)) (pinCenter 1070 910)) (devCarrierFor 6 (active open) (icon (iconImage "io.icn")) (open (extent 297 70)) (terminals on) (pinCenter 750 910)) (devCarrierFor 7 (active open) (icon (iconImage "io.icn")) (open (extent 254 86)) (terminals on) (pinCenter 770 470)) (devCarrierFor 10 (active open) (icon) (open (extent 138 82) (noformatter)) (pinCenter 1110 470)) (devCarrierFor 11 (active open) (icon (iconImage "loop.icn")) (open (extent 114 76)) (pinCenter 770 590)) (devCarrierFor 12 (active open) (icon (iconImage "io.icn")) (open (extent 308 82)) (terminals on) (pinCenter 1260 590)) (devCarrierFor 13 (active icon) (icon (extent 24 14)) (open) (terminals on) (pinCenter 1240 660)) (devCarrierFor 14 (active open) (icon (iconImage "timer.icn")) (open (extent 66 27)) (pinCenter 1520 670)) (devCarrierFor 15 (active open) (icon (iconImage "io.icn")) (open (extent 274 96)) (terminals on) (pinCenter 1235 760)) (devCarrierFor 16 (active open) (icon) (open (extent 124 96) (noformatter)) (pinCenter 1700 550)) (devCarrierFor 18 (active open) (icon (iconImage "notepad.icn")) (open (extent 444 96) (editing enabled)) (pinCenter 1390 950)) (devCarrierFor 19 (active open) (icon) (open (extent 434 77)) (terminals on) (pinCenter 1890 810)) (devCarrierFor 20 (active open) (icon) (open (extent 524 96) (noformatter)) (pinCenter 1920 960)) (devCarrierFor 21 (active open) (icon (extent 52 15)) (open (extent 284 56)) (terminals on) (pinCenter 1800 670)) (connect D0:1 D1:1 (points 2 929 210 998 210)) (connect D0:0 D2:0 (points 2 765 260 765 276)) (connect D2:1 D3:1 (points 2 929 340 1010 340)) (connect D5:1 D4:1 (points 2 961 910 1010 910)) (connect D8:0 D5:0 (points 2 770 630 765 854)) (connect D2:0 D6:0 (points 2 765 385 770 406)) (connect D8:1 D7:1 (points 4 829 590 1010 590 1010 470 1038 470)) (connect D6:0 D8:0 (points 2 770 515 770 531)) (connect D8:1 D9:1 (points 2 829 590 1033 590)) (connect D9:0 D10:0 (points 2 1240 633 1240 650)) (connect D10:1 D11:1 (points 2 1254 660 1484 660)) (connect D12:1 D11:2 (points 4 1414 760 1430 760 1430 680 1484 680)) (connect D10:0 D12:0 (points 2 1240 669 1240 691)) (connect D11:1 D13:1 (points 4 1555 670 1610 670 1610 550 1635 550)) (connect D17:1 D15:1 (points 6 1994 670 2010 670 2010 720 1620 720 1620 790 1640 790)) (connect D8:1 D15:2 (points 4 829 590 1010 590 1010 830 1640 830)) (connect D15:1 D16:1 (points 6 2159 810 2170 810 2170 870 1640 870 1640 960 1655 960)) (connect D11:1 D17:1 (points 2 1555 670 1625 670))) (stackingOrder 1 3 5 7 10 17 13 16 11 12 4 0 2 6 8 15 9 14)) (numberFormats (realFormat standard) (realSigDigits 4) (realRadixSpec 4) (integerBase decimal))))