Column Control DTX

IntegraVision Power Analyzer Model PA2201A - Two page flyer

Flyers

Keysight Technologies

IntegraVision Power Analyzer Model PA2201A

See it, measure it, prove it

The Keysight IntegraVision power analyzer is an intuitive combination of accurate power measurements and touch-driven oscilloscope visualization. Within a single instrument, it delivers the dynamic views you need to see, measure and prove the performance of your design.

Make all of your critical power measurements with one instrument

  • Achieve power analyzer accuracies and scope-like waveform visualization with reduced setup time
  • Address multiple test scenarios with the flexibility of wide-ranging, isolated inputs
  • Visualize transients, in-rush currents and state changes with a high-speed digitizer that captures voltage, current and power in real time
  • Analyze voltage, current, and power in the time and frequency domains
  • Explore your design and gain new insights through the 12.1" high-resolution display with touch interface
  • Save space on your bench with minimum-depth form factor

Key Specifications

  • 2 channels; each measures voltage, current and power; suitable for 1 phase ac
  • Isolated and floating to 1000 V (Cat II)
  • Measures AC, DC or AC+DC
  • Basic accuracy of 0.05% (@ 50/60 Hz)
  • 5 MSamples/second at 16 bits on every waveform simultaneously
  • Record size: Up to 4M points on every waveform simultaneously
  • Timebase: 50 s/div (500 seconds) max; 20 μs/div (200 μs) min
  • Voltage: Measures 1000 Vrms with BW up to 2 MHz
  • Current: Measures current directly using 2 internal shunts (2 Arms and 50 Arms) with BW up to 100 KHz
  • Supports external current probes and transducers of up to 10 V full scale with BW up to 2 MHz
  • Calibration cycle: 1 year
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX