Column Control DTX

Precise Evaluation of Input, Output, and Reverse Transfer Capacitances of Power Devices

White Papers

Increasing Importance of Capacitance Measurement

 

The switching frequency in power conversion circuits is increasing. This primarily reduces the size of passive components, such as smoothing capacitors and reactors. Accurate characterizing device parameters affecting switching performance becomes more important as higher switching frequencies increase power circuit switching losses.

 

Rg and Crss dictate switching speed while Ciss determines driving condition. Power loss due to charging and discharging Coss is the primary component of switching loss in the case of a resonant converter. Crss and Coss have voltage dependency in the nano-farad range due to the power device’s depletion region modulating with applied varying operational voltages.

 

These capacitances are conventionally measured by an LCR meter. However, the maximum voltage of an integrated LCR voltage source is limited to around ±40 V. Therefore, most device data sheets do not include capacitance measurement data with more than ±40 V bias. 

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX