Starting Download..
save Save

How do I upgrade my E5063A ENA Series Network Analyzer?

1. Hardware Upgrades

Digital H/W Module, OS upgrade option for the E5063A Network Analyzer 
Product
Serial-prefix
(From) 
Product
Serial-prefix
(To) 
Order with this number Description Type eDelivery Upgrade Contents Minimum Firmware Incompatible With Adjustments required after installation Installed by & Installation Time1Installation note 
MY541 to MY542,
SG541 to SG542
MY545 and above,
SG545 and above
 E5063AU-0402Digital H/W Module upgrade
(from Win-7 to Win-10 for COMe CPU)
Hardware UpgradeNoCustomer Not-Installable Hardwaren/aMY543 to MY544,
SG543 to SG544
 
 YesKeysight Technologies Service Center - 2.0 hrsn/a 
MY543 to MY544,
SG543 to SG544
MY545 and above,
SG545 and above
 E5063AU-0412Digital H/W Module upgrade
(from Win-7 to Win-10 for Flex-ATX CPU)
 
Hardware UpgradeNoCustomer Not-Installable Hardwaren/aMY541 to MY542,
SG541 to SG542
 
 YesKeysight Technologies Service Center - 2.0 hrsn/a

 1 The installation time stated only includes adjustment and verification time. Additional labor charges may apply.

 2 Digital H/W Module Upgrade includes SSD (Qty.1) by default. If an additional spare storage (2nd SSD) is required, spare removable SSD is made available. 
 

About E5063A Windows 7

  • The E5063A with Windows 7 has the serial prefix of MY541 to MY544 or SG541 to SG544.

  • There are no plans to upgrade to Windows 8.

About E5063A Windows 10

  • The E5063A with Windows 10 has the serial prefix of MY545 and above or SG545 and above.


Removable storage for the E5063A Network Analyzer
ProductOrder with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after InstallationInstalled by & Installation TimeInstallation note
 N/A E5063-65001 Solid state drive kit (Windows Embedded Standard 7 for MY541/ SG541) Internal Hardware Upgrade No Customer Installable Hardware n/a n/a None Customer - 0.5 hrsE5063A Security Features
 N/A E5063-65051 Solid state drive kit (Windows Embedded Standard 7 for MY542/ SG542) Internal Hardware Upgrade No Customer Installable Hardware A.03.52 n/a None Customer - 0.5 hrsE5063A Security Features
 N/A E5063-65052 Solid state drive kit (Windows Embedded Standard 7 for MY543/MY544, SG543/SG544) Internal Hardware Upgrade No Customer Installable Hardware A.04.01 n/a None Customer - 0.5 hrsE5063A Security Features
 N/A E5063-65056 Solid state drive kit (Windows 10 IoT for MY545/SG545) Internal Hardware Upgrade No Customer Installable Hardware A.05.00 n/a None Customer - 0.5 hrsE5063A Security Features
 N/A

E5063-65058

Original solid-state-drive of E5063-65057 (Win-10 1607) is discontinued and superseded by E5063-65058 (Win-10 1809)

Solid state drive kit (Windows 10 v1607 for MY546, SG546)

 Internal Hardware Upgrade No Customer Installable Hardware

A.06.08 (for E5063-65057)

A.07.00 (for E5063-65058)

For E5063-65058 to function in MY546, SG546, BIOS reconfiguration is required. Details refer to installation note and security features.

 NoneCustomer - 0.5 hrsE5063A Security Features
 N/A

E5063-65058

Solid state drive kit (Windows 10 v1809 for MY547, SG547)

 Internal Hardware UpgradeNo Customer Installable Hardware

A.07.00

n/a

NoneCustomer - 0.5 hrsE5063A Security Features
 N/A

E5063-65060

Solid state drive kit (Windows 10 v1809 for MY548, SG548)

 Internal Hardware UpgradeNo Customer Installable Hardware

A.07.06

n/a

NoneCustomer - 0.5 hrsE5063A Security Features
Frequency upgrade option for the E5063A Network Analyzer
Product option (From)Product option (To)Order with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation Time Installation note
E5063A-205E5063A-215E5063AU-210Upgrade from 500 MHz to 1.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-205E5063A-235E5063AU-230Upgrade from 500 MHz to 3 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-215E5063A-235E5063AU-231Upgrade from 1.5 GHz to 3 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-205E5063A-245E5063AU-240Upgrade from 500 MHz to 4.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-215E5063A-245E5063AU-241Upgrade from 1.5 GHz to 4.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-235E5063A-245E5063AU-243Upgrade from 3 GHz to 4.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-205E5063A-265E5063AU-260Upgrade from 500 MHz to 6.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-215E5063A-265E5063AU-261Upgrade from 1.5 GHz to 6.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-235E5063A-265E5063AU-263Upgrade from 3 GHz to 6.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-245E5063A-265E5063AU-265Upgrade from 4.5 GHz to 6.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-205E5063A-285E5063AU-280Upgrade from 500 MHz to 8.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-215E5063A-285E5063AU-281Upgrade from 1.5 GHz to 8.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-235E5063A-285E5063AU-283Upgrade from 3 GHz to 8.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-245E5063A-285E5063AU-285Upgrade from 4.5 GHz to 8.5 GHzHardwareNoCustomer Not InstallableA.01.00n/aYesKeysight Technologies Service Centern/a
E5063A-265E5063A-285E5063AU-286Upgrade from 6.5 GHz to 8.5 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-205E5063A-2D5E5063AU-2D0Upgrade from 500 MHz to 14 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-215E5063A-2D5E5063AU-2D1Upgrade from 1.5 GHz to 14 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-235E5063A-2D5E5063AU-2D3Upgrade from 3 GHz to 14 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-245E5063A-2D5E5063AU-2D5Upgrade from 4.5 GHz to 14 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-265E5063A-2D5E5063AU-2D6Upgrade from 6.5 GHz to 14 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-285E5063A-2D5E5063AU-2D8Upgrade from 8.5 GHz to 14 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-205E5063A-2H5E5063AU-2H0Upgrade from 500 MHz to 18 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-215E5063A-2H5E5063AU-2H1Upgrade from 1.5 GHz to 18 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-235E5063A-2H5E5063AU-2H3Upgrade from 3 GHz to 18 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-245E5063A-2H5E5063AU-2H5Upgrade from 4.5 GHz to 18 GHzHardwareNoCustomer Not InstallableA.01.00n/aYesKeysight Technologies Service Centern/a
E5063A-265E5063A-2H5E5063AU-2H7Upgrade from 6.5 GHz to 18 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-285E5063A-2H5E5063AU-2H6Upgrade from 8.5 GHz to 18 GHzHardwareNoCustomer Not InstallableA.01.00n/aYesKeysight Technologies Service Centern/a
E5063A-2D5E5063A-2H5E5063AU-2HDUpgrade from 14 GHz to 18 GHzHardwareNoCustomer Not InstallableA.03.00n/aYesKeysight Technologies Service Centern/a
E5063A-722E5063A-721E5063AU-721Add GPIBHardwareNoCustomer Not InstallableA.04.01MY541/542, SG541/542YesKeysight Technologies Service Centern/a
E5063A-732E5063A-731E5063AU-731Add Handler IOHardwareNoCustomer Not InstallableA.04.01MY541/542, SG541/542YesKeysight Technologies Service Centern/a

2. Software Upgrades

E5063A Network Analyzer Software Upgrades
ProductOrder with this numberDescriptionTypeeDeliveryUpgrade ContentsMinimum FirmwareIncompatible WithAdjustments required after installationInstalled by & Installation TimeInstallation note
E5063A-011E5063AU-011Time domain analysis/Test WizardSoftwareYesLicense Key (*1)n/an/aNoCustomer - 0.5 hrsInstruction is provided by e-mail with license passcode.
E5063A-010E5063AU-010Time domain analysisSoftwareYesLicense Key (*1)A.03.00E5063A-011NoCustomer - 0.5 hrsInstruction is provided by e-mail with license passcode.
E5063A-006E5063AU-006Wireless power transfer analysisSoftwareYesLicense Key (*1)A.03.00n/aNoCustomer - 0.5 hrsInstruction is provided by e-mail with license passcode.

(*1) This software upgrades will require the redemption and installation of a license key file to activate the option. Once a redemption certificate is received the license key file can be redeemed at the Keysight Software License Redemption Website.

3. Firmware Upgrades

Was this helpful?


Didn't find what you're looking for?