Application Software for Logic and Protocol Analyzers
Ensure you’re taking advantage of the latest features, enhancements and resolved issues by downloading the latest instrument and application software for your logic or protocol analyzer.
Use the following table to help you determine the application software options available for your specific logic and protocol analyzer products. Please note that for some instruments and application software you will need to choose the appropriate download version that is compatible with the operating system on which the software will be running.
Alternatively, use the links below the table to access software downloads compatible with the specific logic and protocol analyzers by model number.
Requires 64-bit install packages SW Version = 6.00 or higher | Select download link compatible | Requires 32-bit install packages SW Version = 5.xx |
---|---|---|
AXIe Modules
Add-in Software
| Portable Logic Analyzers
Add-in Software
| Portable Logic Analyzers
|
Click the following links to find application software downloads for:
Logic Analyzers
Protocol Analyzers
- U4301B PCIe Protocol Analyzers
- U4301A PCIe Protocol Analyzers
- U4431A MIPI M-PHY Protocol Analyzer
- U4421A Protocol Analyzer and Exerciser for MIPI D-Phy
For a table with all of the application support available for 32-bit operating systems, bookmark this link: www.keysight.com/find/5.xx-lpa-sw-download