Column Control DTX

N8900 Autoranging System DC Power Supplies

Product Fact Sheets

Family of 5 kW, 10 kW and 15 kW autoranging, single-output DC power supplies

Key features:

  • Autoranging output – does the job of multiple power supplies!
  • 5 kW, 10 kW and 15 kW maximum output power
  • Up to 1000 V and up to 340 A
  • 9 different voltage, current, and power combinations available in 208 VAC or 400 VAC (18 total models)
  • Just the right amount of performance at just the right price
  • Easily parallel units to create “one” power supply with > 100 kW of power
  • Built-in voltage and current measurement
  • High power density, 10 kW in only 3U (5.25”/13.34 cm)
  • Protection from over-voltage, over-current, and over-temperature
  • LAN (LXI Core), USB, GPIB, and analog interfaces all standard
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX