What upgrade kit option provides real-time (RTSA) functionality for my N9030A PXA signal analyzer?
If you already have option B1X, B1Y, and MPB (for measurement above 3.6 GHz) in your instrument, order N9030AK-RT2 (for 160-MHz real time bandwidth) or N9030AK-RT1 (for 85-MHz real time bandwidth), install the licenses and update the instrument software to release A.13.00 or later (starts shipping in summer of 2013). Instruments that do not have options B1X, B1Y, and MPB will require additional upgrade kits to install those options first, and then the Real Time Spectrum Analyzer option can be installed.
If your applications only require maximum analysis bandwidth and real-time bandwidth of 85 MHz, upgrade your PXA with N9030AK-B85 to get the hardware required for 85 MHz BW and the N9030AK-RT1 for the RTSA capability.
Details regarding analysis bandwidth upgrades can be found at Bandwidth Upgrade Wizard, X-Series Signal Analyzers
Once you determine the upgrades that are required, details about those upgrade options can be found at find/pxa_upgrades