How do I remotely manage the internal alignments on my X-Series Signal Analyzer?
Disclaimer:
You have the royalty free right to use, modify, reproduce and distribute the Sample Application Files (and/or any modified version) in any way you find useful, provided that you agree that Keysight Technologies has no warranty, obligations or liability for any Sample Application Files.
Keysight Technologies provides programming examples for illustration only. This sample program assumes that you are familiar with the programming language being demonstrated and the tools used to create and debug procedures. Keysight Technologies support engineers can help explain the functionality of Keysight Technologies software components and associated commands, but they will not modify these examples to provide added functionality or construct procedures to meet your specific needs.
Description:
The example program is written for the X-Series Signal Analyzers (N9000A, N9010A, N9020A, N9030A). It demonstrates how to most efficiently manage the internal alignments of the instrument when controlling the instrument remotely. The "CAL:EXPIRED?" command is supported in software revision A.11.03 and later and allows just those alignments that have expired to run. The "CAL:AUTO PART" command allows the instrument to automatically run those internal alignments that are brief. The use of these commands together is recommended to most efficiently handle running the internal alignments when it is most convient when the instrument is under automated test control. An additional programming example that demonstrates how to poll to determine when alignments are complete is available here: Cal_Complete_Example
Languages Supported:
Keysight VEE 9.2 and later
Additional Requirements:
X-Series Software Revision A.11.03 or later
Revision Date:
April 25, 2013
Download Instructions:
Click on this link: Cal_Expired_Example to download the example VEE program to your computer.
Procedure:
Connect your Analyzer to address GPIB0:18 and run the program.
The following is a display of the program code and output: