Column Control DTX

Truevolt DMMs: 34460A, 34461A, 34465A, 34470A

Product Fact Sheets

Key features and benefits of 34465A/70A

Get more insight quickly: Truevolt DMM’s graphical capabilities such as trend and histogram charts offer more insights quickly. Both models also provide a data logging mode for easier trend analysis and a digitizing mode for capturing transients.

Measure low-power devices: The ability to measure very low current, 1 µA range with pA resolution, allows you to make measurements on very low power devices.

Maintain calibrated measurements: Auto calibration allows you to compensate for temperature drift so you can maintain measurement accuracy throughout your workday.accessories ensure maximum accuracy.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX