Column Control DTX

T4020S LTE RRM Test System

Technical Overviews

Overview

The Keysight Technologies, Inc. T4020S family of automated test systems includes LTE and LTE-Advanced carrier aggregation (CA) RRM solutions for design verification and conformance testing of LTE user equipment (UE). The T4020S family is a validated test platform enabling the execution of 3GPP-defined LTE RRM conformance test cases plus supplementary test plans that go beyond the scope of RRM conformance.

The T4020S LTE RRM test system provides powerful tools specifically designed to help you with your confor­mance testing projects. Using these tools, you can enter information about the features of the UE and define the test plan. Using T4020S LTE RRM tools you can customize the test plan to your needs and run test campaigns automatically, eliminating user inter­vention. Final analysis of the device’s performance is simplified using the test report of obtained results.

The T4020S LTE RRM test system is the perfect tool for in-house and third party test laboratories, as well as LTE device vendors wanting to pre-test the LTE RRM conformance test cases.

Officially recognized test platform in both GCF and PTCRB certification programs. Validated in all major LTE bands against the 3GPP TS 36.521-3 specification.

Easy-to-use test campaign environ­ment streamlines test execution and result generation.

Standard hardware supports all active LTE frequency bands and duplex modes up to 3 GHz.

Reduced operation and maintenance costs—the most compact and efficient hardware architecture on the market in terms of testing coverage.

T4020S RRM test capability can be combined with the Keysight T4010S LTE RF test system and T4110S LTE protocol test system.

Key Features

T4020S LTE RRM test system includes:

Complete GCF and PTCRB validat­ed test case coverage, with further on-going validation efforts to increase validated test cases and band coverage as new require­ments are introduced.

Supplementary RRM test plans simplify the task of network opera­tor acceptance.

Same hardware configurations as T4110S LTE protocol tester, allowing software only upgrade, LTE-A carrier aggregation.

Reduced operation and maintenance costs, through the use of the most compact and equipment—efficient hardware architecture on the market in terms of testing coverage.

All hardware configurations support all LTE-defined frequency bands up to 3 GHz.

LTE FDD, TDD, LTE-A carrier aggre­gation, and multi-RAT support in the same hardware platform.

Easy-to-use test project management environment for streamlined test exe­cution and results analysis.

The reporting capabilities of the test system enable clear and direct access to the test result information, pro­viding export capabilities to different formats.

Test system UE automation capabili­ties allowing unattended operation of the test system, freeing engineering resources.

Automated and unattended RF path compensation procedures.

3GPP test case coverage according to GCF and PTCRB requirements

The T4020S LTE RRM test system (GCF/PTCRB test platform number 112) provides you with the complete set of 3GPP TS 36.521-3 conformance test cases, validated according to GCF and PTCRB requirements. For an up to date list of validated tests, please, contact Keysight Technologies.

These test cases are provided for all band/bandwidths combinations needed for certification purposes, including bands with different channel bandwidths requirements for GCF and PTCRB.

Also, with just one T2010A test set plus the Keysight T1530A combiner unit, more than 95% of the current GCF/PTCRB RRM LTE test cases can be covered.

Now supporting LTE-A carrier aggregation testing capabilities

Using the T4020S LTE RRM test sys­tem with two T2010A test sets and a T1530A combiner provides a solution with RRM carrier aggregation confor­mance test cases for testing the latest LTE-A carrier aggregation test require­ments defined by the 3GPP.

Versatile test platform

The T4020S LTE RRM test system is built around the T2010A LTE wireless test set. This powerful multi-RAT network em­ulator integrates FDD and TDD LTE net­work emulator for all 3GPP defined bands and bandwidths, up to 3 GHz, providing the most comprehensive LTE and LTE-A RRM conformance testing capabilities in a single box configuration.

For those test cases requiring more than one cell, an external combiner unit is pro­vided. The T1530A combiner unit is used to interconnect the different cells required with the power levels and timing adjust­ment required in the RRM test cases.

Compared to competing LTE RRM test systems, the T4020S is the most compact and equipment-efficient test platform available. This leads to reduced mainte­nance/calibration costs, minimum power consumption (operation costs) and fewer laboratory requirements.

Easy upgrade options to intro­duce LTE RF and LTE protocol testing capabilities

Using a software option package, the T4020S LTE RRM test system is easy

to upgrade. It provides support for the 3GPP TS 36.521-1 LTE RF test cases and TS 36.523-1 LTE protocol test cases, covered in both the T4010S LTE RF test system and T4110S LTE protocol test system.

A T4020S platform configuration based on one T2010A LTE wireless test set plus the Keysight T1530A combiner unit, can cover 70% LTE RF test cases and more than 84% LTE protocol test cases of the current GCF/PTCRB requirements*.

Comprehensive test system automation capabilities

The T4020S LTE RRM test system has been designed with automation in mind, enabling unattended operation to maximize laboratory productivity.

The test system can be configured to automatically control the UE under test using AT commands. Further­more, the T4020S can be easily con­figured to use non-standard, UE-spe­cific command sets. Finally, for those customers with more involved UE automation needs, Keysight provides access to the API used by the tester

to implement the UE automation capabilities, enabling customers to develop their own UE drivers to auto­mate the execution of the tests.
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
By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX