What is the CPU / Storage / Windows OS history?
(SUPPORTED MODELS IN BOLD: E5071C E5072A E5070B/71B E5070A/71A E5061A/62A E5061B E5063A)
Product | Instrument ID | Firmware | OS | Storage | CPU | ||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
Serial-number prefix MYxxx,SGxxx | First shipment | shipment firmware | Windows OS License Name | Revision Prefix | Type | Interface | Total Size [GB] | C drive size [GB] | D (User) drive size [GB] | CPU Type | Speed [GHz] | Memory Size [GB] | |
E5080A | 551 | Jan 2015 | A.11.00.04 - | Windows Embedded Standard 7 | DM | SSD | SATA | 80 | 39.0 | 9.76 | Core i7 Dual-Core | 2.53 | 8 |
E5072A | 513 | Feb 2015 | B.02.00 - | Windows Embedded Standard 7 | AW | SSD | SATA | 80 | 44.9 | 9.76 | Core i7 Dual-Core | 2.53 | 8 |
511/512 | Jul 2011 | A.01.00 - | Windows XP Pro for Embedded Systems | AT | HDD | SATA | 160 | 19.53 | 9.77 | Celeron M | 1.86 | 2 | |
E5071C | 467 | Sep 2018 | B.14.03 - | Windows 10 IoT Enterprise | CG | SSD | SATA | 80 | 44.9 | 9.76 |
Core i5 Quad-Core |
3.70 | 8 |
465/466 | Mar 2014 | B.12.03 - B.13.30 | Windows Embedded Standard 7 | CT | SSD | SATA | 80 | 44.9 | 9.76 | Core i7 Dual-Core | 2.53 | 8 | |
463/464 *3 | Sep 2012 | A.11.02 - A.11.31 | Windows XP Pro for Embedded Systems | CH | SSD | SATA | 80 | 19.53 | 9.77 | Core i7 Dual-Core | 2.53 | 4 | |
462 | Sep 2011 | A.10.04 - A.11.08 | Windows XP Pro for Embedded Systems | CF | HDD | SATA | 160 | 19.53 | 9.77 | Celeron M | 1.86 | 2 | |
Mar 2007 | A.08.01 - A.11.08 | Windows XP Pro for Embedded Systems | CN8xx-CN11xx | HDD | SATA | 40 | 12.11 | 5.59 | |||||
461 | Sep 2006 | A.07.01- A.07.02 | Window Vista Business *2 | CN7xx | HDD | PATA | 40 | 5 | 3 | Celeron M | 1.3 | 1 | |
E5063A | 545 | Feb 2018 | A.05.04 - | Windows 10 IoT Enterprise | KF | SSD | SATA | 80 | 44.9 | 9.76 | Celeron G | 2.70 | 4 |
543/544 | Mar 2017 | A.04.01 | Windows Embedded Standard 7 | KE | SSD | SATA | 80 | 44.9 | 9.76 | ||||
541/542 | Jan 2014 | A.01.01 -A.03.52 | KA/KD | SSD | SATA | 80 | 44.9 | 9.76 | Celeron P | 1.86 | 4 | ||
E5061B | 498 | Feb 2018 | B.05.00 - | Windows 10 IoT Enterprise | YF | SSD | SATA | 80 | 44.9 | 9.76 | Celeron G | 2.70 | 4 |
494/495/496/497 | Jun 2014 | B.03.0x -B.04.86 | Windows Embedded Standard 7 | KW/YD | SSD | SATA | 80 | 44.9 | 9.76 | Celeron P | 1.86 | 4 | |
492/493 *4 | Jan 2011 | A.02.00 - A.02.22 | Windows XP Pro for Embedded Systems | KY | HDD | SATA | 160 | 108.4 | 9.77 | Celeron M | 1.86 | 2 | |
491 | Oct 2009 | A.01.00 - A.02.12 | Window Vista Business *2 | EL | HDD | SATA | 160 | 108.4 | 9.77 |
*1: Changing the partition size is not allowed.
*2: Actual installed OS is windows XP
*3: Hardware of 463 and 464 are identical. 464 and above is RoHs compliance
*4: Hardware of 492 and 493 are identical. 493 and above is RoHs compliance