Choose a country or area to see content specific to your location
Product Fact Sheets
Delivers Benchtop Accuracy and MIL-Spec Durability to Field Applications
FieldFox brings bench-level accuracy into the field by delivering precise handheld microwave measurements that agree with benchtop analyzers. FieldFox VNAs provide full two-port S-parameter measurements with the most accurate calibration technique (full 2-port unknown thru), best trace noise (+0.004 dB up to 20 GHz over –10 to +55 °C) and 100 dB dynamic range. The VNAs also offer an industry-first QuickCal function, which enables hassle-free calibration without external accessories.
Key features
Full 2-port vector network analyzer (all 4 S-parameters magnitude and phase)
Cable and antenna analyzer (return loss/distance-to-fault)
CalReady, QuickCal, and Keysight mechanical cal kits support
Time domain analysis with gating
Built-in power meter
Vector voltmeter
Built-in GPS receiver
Key differentiators
Rugged and weather resistant: Meets MIL-PRF-28800F Class 2, no vents or fans, wide operating temp of −10 to +55 °C (14 to 131 °F)
Meets IEC/EN 60529 IP53 requirements
Type tested and meets Procedure 1 requirements for operation in explosive environments. MIL-810G, Method 511.5
Portable: Compact, light-weight 3.0 kg (6.6 lbs) package
Vector network analyzers:QuickCal and CalReady allow accurate testing of cable and antenna systems without the use of external calibration kits
Vector network analyzer with innovative unknown thru cal provides accuracy for non-insertable device characterization
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.