Which signal generators are compatible with the Download Assistant for MATLAB?
The Download Assistant is compatible with Keysight's digital and vector signal generators, and requires the arbitrary waveform baseband generator option:
- N5172B MXG X-Series RF vector signal generator with Option 653 or 655 or 660
- N5182A MXG vector signal generator with Option 651 or 652 or 654
- N5182B MXG X-Series RF vector signal generator with Option 656 or 657 or 660
- E4430/1/2/3/4/5/6/7B ESG-D/DP signal generators with Option UND
- E4438C ESG vector signal generator with Option 001 or 002 or 601 or 602
- E8267C PSG vector signal generator with Option 002 or 602
-
E8267D PSG vector signal generator with Option 002 or 601 or 602