Column Control DTX

4285A Precision LCR Meter

Product Fact Sheets

Product Fact Sheet

Frequency ranges: 75 kHz to 30 MHz

A de-facto Standard for LCR Measurements in MHz Region

Keysight Technologies, Inc. 4285A precision LCR meter is cost-effective solution for component and material measurements. The 4285A offers a higher test frequency range, from 75 kHz to 30 MHz, with its incomparable accuracy, definable test signal level, and expandability for a wide range of component and material measurement applications in general R&D and production environments.

Key features

1. Accurate measurements in high frequency range

- 75 kHz to 30 MHz wide frequency coverage

- 0.1 % basic impedance accuracy with 0.001 nH resolution

- Open/Short/Load compensation at any 7 points

- Test cable extension (1/2 m)

2. Measurement versatility

- Auto-level control

- 10 points of programmable list sweep

- 0 to ± 40 V DC bias (Option 001)

- Bias current interface (Option 002) up to 10 A DC bias

3. System integration capability

- Handler (Option 201/202)/scanner (Option 301)/GPIB interfaces

- Multi-channel compensation (Option 301) up to 90 scanning channels

Product Fact Sheet

Keysight 4339B High-Resistance Meter

Premier Solution for Accurate High Resistance Tests

The 4339B high resistance meter is the most advanced tool for making precision high-resistance measurements.

Key features

1. Reliable high resistance measurements

- Wide measurement range: 1 kΩ to 16 PΩ (Peta: 1015)

- ± 0.6 % basic accuracy

- Stable and accurate measurements with 16008B and 16339A test fixtures

2. Versatile measurement functions

- 4 parameters: R, I, ρs (surface resistivity), ρv (volume resistivity)

- Test sequence program function

- Built-in surface and volume resistivity calculation function

- Grounded and ungrounded (floating) DUT measurements

- Wide variety of test fixtures

3. System integration capability

- Built-in comparator

- GPIB and handler interfaces

- 10 ms measurement time and 2 ms high-speed contact check

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX