Choose a country or area to see content specific to your location
Application Notes
Introduction
Behind iron and aluminum, magnesium (Mg) is the third most common element used in engineered structures, because it is light-weight, stiff, and strong [1]. Alloying with aluminum can further improve stiffness and strength, although bulk mechanical properties depend strongly on chemical composition and thermo-mechanical history, insofar as these parameters affect microstructure. In this work, we use nanoindentation to determine the properties of individual phases within a popular magnesium alloy, AZ 61. AZ 61 is a commercially available magnesium alloy which includes aluminum (nominally 6%), zinc (nominally 1%), and other trace elements. Table 1 provides the chemical composition for AZ 61[2].
Unlock Content
Sign up for free
*Indicates required field
Thank you.
Your form has been successfully submitted.
Note: Clearing your browser cache will reset your access. To regain access to the content, simply sign up again.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.