Column Control DTX

R347B Millimeter-Wave Noise Source, R-Band

Data Sheets

Frequency range: 26.5 to 40 GHz

Excess noise ratio (ENR) range: 26.5 to 40 GHz: 14 to 17 dB

Maximum SWR (reflection coefficient): Source off: < 1.42 (0.17) Source on: < 1.31 (0.13)

Power required: 28 V ±1 V (automatically supplied by the Keysight 8970B noise figure meter)

Maximum reverse power: 100 mW

Connectors:

  • Bias: BNC (f)
  • Noise output: R-band waveguide G-599/U flange

ENR variation with voltage: < 0.005 dB/V

ENR variation with temperature < 0.009 dB/°C

Switching speed: < 10 μs

Operating temperature: 0 to 55 °C

Dimensions: 52 mm x 108 mm x 60 m (2.1 in x 4.3 in x 2.4 in)

Net weight: 0.21 kg (0.46 lb)

Shipping weight: 0.36 kg (0.80 lb)

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX